Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Panel Jack Connectors

Miniature Panel Jacks

Item# MPJ-U-F-ROHS

Miniature Panel Jacks MPJ-U-F-ROHS MPJ-U-F-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: MPJ-U-F.

  • Compact Size
  • Accepts OMEGA’s as well as all Industry Miniature Male Connectors
  • Accessible Terminal Screws
  • Color-Coded
  • Easy Mount Spring Clips Supplied
  • Dust Caps and ID Number Labels Sold Separately
  • Panel thickness recommended is 0.090” but can go up to 0.125”

MPJ-U-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Features
Color Code Standard
Number of Connector Rows
Connector Type
Number of Junction Box Positions


The MPJ Miniature Panel Jack requires less than half of the panel area required by the Standard Size connectors. A simple push-on clip is all that is required to retain the connector in a rectangular cutout, or the optional MSS snap strip can be used to mount a row. Angled terminal screws allow wiring to be done after panel assembly.

MOUNTING DIMENSIONS

8.1 x 16.7 mm (0.32 x 0.66)'
Cutout Required

14.3 mm (0.56')
Centers Horizontally

23.8 mm (0.94')
Centers Row to Row Minimum.
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
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Miniature Panel Jacks
$4.69
556 In Stock
Accessories
Dust Caps (package of 12)
$8.84
459 In Stock
Extra Mounting Clips, pkg of 10. Other pkg sizes available
$4.94
0 In Stock
en-US
en
Save Configuration