Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Thermocouple Panel Jack Connectors

Miniature Panel Jacks

$4.69

Item# MPJ-K-F

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $4.69
10-49 $4.41
50-99 $4.17
100-999 $3.94
1000-4999 $3.71
5000+ $3.47

In stock

Lead Time (If not in stock): 3 weeks
Miniature Panel Jacks MPJ-K-F MPJ-K-F
  • Compact Size
  • Accepts OMEGA’s as well as all Industry Miniature Male Connectors
  • Accessible Terminal Screws
  • Color-Coded

MPJ-K-F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Features
Color Code Standard
Number of Connector Rows
Connector Type
Number of Junction Box Positions


The MPJ Miniature Panel Jack requires less than half of the panel area required by the Standard Size connectors. A simple push-on clip is all that is required to retain the connector in a rectangular cutout, or the optional MSS snap strip can be used to mount a row. Angled terminal screws allow wiring to be done after panel assembly.

MOUNTING DIMENSIONS

8.1 x 16.7 mm (0.32 x 0.66)'
Cutout Required

14.3 mm (0.56')
Centers Horizontally

23.8 mm (0.94')
Centers Row to Row Minimum.
loading all models
loading all reviews
Rated 4 out of 5 by from What we needed This is just what we needed for the project to be completed.
Date published: 2016-02-29
Rated 3 out of 5 by from Thermocouple connector. Clip holder too weak. Should not sell this clip holder to customer...
Date published: 2017-05-24
Rated 5 out of 5 by from They fit and work just how you would expect no issues installing and have used in the past with no problems
Date published: 2024-08-19
Rated 5 out of 5 by from These work great. These work great. Easy to install. Fast delivery.
Date published: 2023-05-24
Rated 5 out of 5 by from Review Good quality and fit as expected. Would recommended and buy again.
Date published: 2022-01-14
Rated 4 out of 5 by from Jack works great! Jack works great. I would recommend reducing the size of the cut-out in order to better stabilize the jack when installed. Otherwise it's loose and sloppy.
Date published: 2020-07-08
Rated 4 out of 5 by from always great parts to order Been ordering panels & thermo-couples from Omega for a long time . Great place and always in time
Date published: 2017-11-07
Rated 5 out of 5 by from Exactly what I expected It's really hard to write a bad review about anything I've ever purchased from Omega because everything is built with quality
Date published: 2017-07-11
  • y_2025, m_2, d_9, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_MPJ-K-F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

what is the difference between MPJ-K-F and MPJ-KI-F? I dont see any difference on the product specs.

Asked by: Anonymous
Thank you for your inquiry. MPJ-KI-F conforms to European IEC color code (green) and MPJ-K-F follows ANSI color code (yellow).
Answered by: Application Engineer JB
Date published: 2020-10-06

Is it possible to get a CAD model of this connector?

Asked by: RobertreboR
Thank you for the inquiry. We do not offer CAD model unfortunately. For more details on dimensions please forward request to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-04-20

Hello, is this item number for 1 connector only ? The description is unclear if this is a 6 pack or a single unit. Thanks

Asked by: Emile
Thank you for your inquiry. Yes, the item number is for 1 connector only. These are sold individually.
Answered by: NorwalkAE_SP
Date published: 2024-08-19

Hi. I am interested in a 19MJP1-20-(*) with copper connections. What would be the correct part number. Thank you.

Asked by: GerogeA
Thank you for your inquiry. Use 19MJP1-20-U.
Answered by: Application Engineer CB
Date published: 2024-08-19

Hello OMEGA, Do you sell a board on which the MPJ-T-F sit (as it shown on the data sheet)?

Asked by: Vera
Thank you for your inquiry. The part number for the aluminum panel is MJP1-06-BLANK https://www.omega.com/en-us/temperature-measurement/temperature-connectors-panels-and-block-assemblies/panel-connectors-and-assemblies/mjp/p/MJP1-06-BLANK
Answered by: Application Engineer CB
Date published: 2023-01-10

MPJ-K-F are these UL Listed components?

Asked by: Mike77
Thank you for your inquiry Mike77. The MPJ series connectors are not UL listed.
Answered by: Application Engineer SP
Date published: 2022-05-13

DOES THE PANEL JACK COME WITH THE FEMALE CONNECTORS OR ARE THEY SOLD SEPARATELY?

Asked by: Anonymous
Thank you for the inquiry. MPJ-K-F is the female connector. If you want to order panel and female connectors as a set please refer to following link; https://www.omega.com/en-us/sensors-and-sensing-equipment/sensing-accessories/jack-panel-assemblies/p/MJP Best regards OMEGA
Answered by: NorwalkAE
Date published: 2022-01-19

What is the maximum panel thickness these are compatible with?

Asked by: AnBri
The panel for this connector when using the spring clip should be at least .090 INCHES thick which is our standard panel thickness for MPJ Jack Panels. The max panel thickness allowed is 0.187 INCHES.
Answered by: Application Engineer CB
Date published: 2024-08-19
  • y_2025, m_2, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_9
  • loc_en_US, sid_MPJ-K-F, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Miniature Panel Jacks
$4.69
499 In Stock
Accessories
Dust Caps (package of 12)
$8.84
255 In Stock
Extra Mounting Clips, pkg of 10. Other pkg sizes available
$4.94
35 In Stock
en-US
en
Save Configuration