Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Nomad Portable Temperature Datalogger with Backlit LCD Display

Portable Temperature Datalogger with Backlit LCD Display Part of the NOMAD Family
  • RoHS Icon
  • CE Approved
  • UKCA

$154.20

Item# OM-NOMAD-340

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $154.20
5-9 $146.49
10-24 $143.41
25-49 $137.24
50-99 $134.15
100+ $131.07

In stock

Lead Time (If not in stock): 13 weeks
Portable Temperature Datalogger with Backlit LCD Display Part of the NOMAD Family OM-NOMAD-340 OM-NOMAD-340
  • Real Time Temperature Display
  • Battery Status Indicator
  • Memory Status Indicator
  • Memory Size: 64,000 Records

OM-NOMAD-340 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Number of Inputs
Measurement Type
Input Type
Data Points (Records) / Channel
Max Sampling Rate
Accuracy Rating
Display Type
Form Factor
Certificate
Power Supply Option
Communication


Description

The OM-NOMAD-340 portable temperature datalogger features a backlit LCD display for easy viewing of temperature data as well as setup parameters. The datalogger’s waterproof housing makes it ideal for a wide variety of applications. Temperature recordings are started and stopped using the front keypad on the datalogger. Stored temperature data is time stamped via the unit’s built-in real time clock. Data is transferred to the PC using the accompanying download box, RS-232 cable, and Windows software. The software screen includes a window that duplicates the LCD display on the datalogger and shows the real time temperature value, memory status, and battery status. The software also displays the minimum, maximum, and average values of the data set being displayed. Downloaded data can be printed in tabular or graphical format and can be exported as a text or Microsoft Excel file.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration