Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Omega High Temperature Data Logger with USB Interface

High Temperature Data Logger with USB Interface

$244.65

Item# OM-EL-USB-1-PRO-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $244.65
5-9 $232.42
10-24 $227.52
25-49 $217.74
50-99 $212.85
100+ $207.95

In stock

Lead Time (If not in stock): 5 weeks
High Temperature Data Logger with USB Interface OM-EL-USB-1-PRO-A OM-EL-USB-1-PRO-A
  • -40 to 125°C (-40 to 257°F) Measurement Range
  • 316 SS Case - IP67 (NEMA 4X) Rated
  • USB Interface for Easy Setup and Data Download
  • Immediate or Delayed Start Logging

OM-EL-USB-1-PRO-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-EL-USB-1-PRO-A data logger measures and stores up to 32,510 temperature readings
over a -40 to 125°C (-40 to 257°F) temperature range. The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards. The unit is powered by a 2?3 AA lithium battery which allows logging for up to 3 years. The user can easily set up the data logger and download the stored data by plugging the module straight into a PCs USB port and running the easy-to-use Windows software. Software selectable setup parameters include logging rate (1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (°C or °F). Data can then be graphed, printed and exported to other applications such as Excel. The data logger comes complete with a high capacity long-life lithium battery.

SPECIFICATIONS
Temperature Measurement

Range: -40 to 125°C (-40 to 257°F)
Resolution: 0.1°C (0.2°F)
Accuracy:
  Typical (0 to 40°C):

  ±0.2°C (±0.4°F)
  Max (-40 to 125°C):
  ±0.5°C (±1.0°F)
Temperature Units: °C or °F selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
Start Date/Time: Selectable in software
Operating Temperature Range: -40 to 125°C (-40 to 257°F)
Software: Windows 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 2/3 AA 3.6 V lithium battery (included)
Battery Life: 1 yr min at -20°C and 10 sec logging interval,
2 yrs typical at 80°C and 10 second logging interval, 3 yrs max
Weight: 128 g (4.5 oz)
Dimensions: 17.5 x 110 mm (0.69 x 4.33 in)
loading all models
loading all reviews
Rated 5 out of 5 by from Temperature Monitoring Unit worked well and as described on our first 3 week temperature monitoring test.
Date published: 2016-09-21
Rated 5 out of 5 by from Excellent! I bought a couple of these to monitor and log temperatures used for cleaning cheese shredder cleaning. They turned out to be useful in many other projects; such as, cheese ageing at different temperatures, a hydraulic cooling retrofit, and the design of a wash down system.
Date published: 2019-09-16
Rated 5 out of 5 by from Works perfect. Does EXACTLY what I wanted it to do I needed a thermometer recorder for my recently completed solar powered lumber dry kiln. This tool allows me to record up to 32,000+ readings before I reset or sooner if I so desire. My max temp of 165 degrees F is well within its operating range. So far after running 2 loads through my kiln is has done everything perfectly. The optional reads on my computer of the downloaded data give me all of the information that I need to make better choices about time in kiln for different wood species and much other data useful for my operation. The only drawback I experienced was it was not originally compatible with my new Windows 10 program. I am sure that is fixable through the company. I had another computer handy and it works perfectly. One of the best business purchases I've made concerning this whole process
Date published: 2018-07-11
Rated 5 out of 5 by from Perfect Performance I bought this data logger, have used others in the past. The ease of use, data generated, and easy use, make this a wonderfully perfect tool to validate our process and HACCP/PCFHF programs. I have used other data loggers in the past and there is no comparison to the performance of the Omega OM-EL-USB-1-PRO-A. I highly recommend it. It is also easy to clean and sanitize if direct food contact is necessary.
Date published: 2018-05-30
Rated 5 out of 5 by from Great tool to have We bought this not too sure about the quality and if it would work for what we needed it for. So far very happy with it and its a great tool to have. It took a little bit to get it figured out on the computer, but overall no bad.
Date published: 2018-05-17
  • y_2025, m_1, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_OM-EL-USB-1-PRO-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

How do I know the remaining memory of this probe?

Asked by: Anh Bui
Thank you for your question. You can connect logger to pc and it will provide the amount of readings it has logged
Answered by: PDAS
Date published: 2020-04-06

What is the response time of this instrument?

Asked by: rodell
19 minutes 41 seconds (time to 90%) Thank you.
Answered by: Application Engineer
Date published: 2019-07-10

Can this product be introduced to a vacuum environment? Perhaps down below 100 mtorr?

Asked by: JDF_
Hello this unit is not recommended for vaccuum as it will out gas and damage the unit.
Answered by: CW2ENGINEER
Date published: 2019-10-24

Are replacement gaskets available? What size does it need.

Asked by: NCCals
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-11

Is there a version of this suitable for temps up to 200 C?

Asked by: JL UK
Thank you for contacting Omega. This logger with external probe can measure temperature higher than 200 C. https://www.omega.com/pptst/OM-CP-HITEMP140-FP.html
Answered by: Jane
Date published: 2019-12-13

Do you have a driver compatible with Windows 10 now

Asked by: PaulT
Hi, the downloadable software is compatible with 32-bit and 64-bit versions of Windows 7,8 and 10. If you need any further assistance, please do not hesitate to reach out to our Tech Support. Thank you.
Answered by: Jane
Date published: 2022-05-13

Is This model submersible?

Asked by: DDubbs
Hi there, yes the product is submersible, however, you can only submerse it in up to one meter of water for a half an hour. We appreciate you connecting with us. Feel free to contact Tech Support if you need any further assistance. Thanks!
Answered by: Jane
Date published: 2019-05-10

Can this data logger be used in Autoclave and withstand pressure?

Asked by: Customer Support JB
Not for this model. For autoclave, please refer to this series: https://www.omega.com/pptst/OM-CP-HITEMP140.html If you need further assistance, please feel free to contact our Tech Support. Thanks for your question!
Answered by: Janelle
Date published: 2017-11-30
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_OM-EL-USB-1-PRO-A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
Replacement 2/3 AA 3.6 V lithium battery
$41.07
17 In Stock
en-US
en
Save Configuration