Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Temperature/Relative Humidity Data Logger with Graphing Display

Item# OM-DVTH Logger

In stock

Lead Time (If not in stock): 0 week
Temperature/Relative Humidity Data Logger with Graphing Display OM-DVTH Logger OM-DVTH Logger
  • Text Display: Shows Real Time Temperature, Humidity and Dew Point Also Shows Logging Summary, Sample Rate, Memory Used and Memory Left
  • Graph Display: Shows Measurement Trends Graphically, with Scrolling Feature
  • Visual Over and Under Alarm Indicators for Temperature and Humidity
  • USB Connection


The OM-DVTH temperature/relative humidity data logger with display is an easy-to-use, versatile device which can be used for a wide range of logging applications. The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. With the OM-DVTH you can monitor real time measurements for instant environmental conditions.

When you’re ready, download over 40,000 data points to your PC for further analysis. Data logging has never been this visual. The OM-DVTH is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 43,344 temperature measurements can be stored in the data logger memory if only temperature is measured, or 21,672 measurements for temperature, humidity and dew point if all three parameters are measured.

Easy-to-use Windows software is included with the OM-DVTH. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature and relative humidity alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
LOGGER

Text Display: Displays real time temperature, humidity and dew point;
also displays logging summary, sample rate, memory used and memory left
Graph Display: Shows measurement trends graphically; graph can be scrolled
through the entire logged data
Sample Point Capacity: 43,344 points for temperature only;
21,672 points for temperature, humidity and dew point
Alarms: Visual over and under alarm indicator for temperature and humidity
(dew point alarms are not available)
Calibration: User single point offset calibration is available through software
for both temperature and humidity; calibration is password protected
Operating Temperature: -10 to 65°C (15 to 150°F)
Temperature Accuracy: ±0.5°C (±1°F)
Temperature Resolution: 0.01°C (0.01°F)
Relative Humidity Range: 0 to 99% RH, non-condensing
Relative Humidity Accuracy: ±2% RH, from 10 to 90% RH
Relative Humidity Resolution: 0.01% RH
Time Accuracy: ±100 ppm @ 75°F
Display: LCD
Storage Temperature: -20 to 70°C (-5 to 160°F)
Dimensions:
7.7 H x 10.2 W x 3.8 cm D
(3.05 x 4 x 1.5')
Weight: 200 g (7.0 oz)
Power: 3 'AA' alkaline or lithium batteries (included)
Battery Life: 2 years (average use)

SOFTWARE
PC Interface: USB port (USB cable is included)
Sampling Interval: User selectable from 1 second to 18 hours, in 1 second increments
Data Security: Unique factory set logger ID; recording session counter;
password protected calibration
Operating System Compatibility: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Minimum System Requirements: 5MB of free disk space, 800 x 600 screen resolution,
1 free USB port Recording Start: On button press, immediate after setup,
or at a user specified date and time
Recording Mode: Stop on memory full, or continuous recording with memory rollover
Real Time Status: Visual indication through the status LED; software real time status
User Calibration: Password protected calibration for each channel
User Information: Up to 30 characters
Logger Channels: User selectable; disabling channels increases
the storage capacity of the other channels
Units: US and metric
Data Format: Exportable to text or Excel files
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration