Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multiplexer Interface Accessory

Item# OM-CP-IFC406-Series

In stock

Lead Time (If not in stock): 0 week
Multiplexer Interface Accessory OM-CP-IFC406-Series OM-CP-IFC406-Series
  • Compatible with OM-CP-HITEMP140, OM-CP-HITEMP140-PT and OM-CP-PR140
    Data Loggers
  • Allows up to Six Data Loggers to be Connected Into One Interface
  • Up to Three OM-CP-IFC406 Multiplexers Can be Daisy-Chained Together to Communicate With a Total of 18 Data Loggers Through One USB Port
  • LED Indicators for Power and Status


The OM-CP-IFC406 is a multiplexer data logger interface for compatible OM-CP Series data loggers. The OM-CP-IFC406 allows up to six data loggers to be connected into one interface. Up to three OM-CP-IFC406 units may be daisy-chained together to communicate with a total of 18 data loggers through one USB port. To connect multiple OM-CP-IFC406 multiplexer interfaces together, simply join the units side by side, making sure the spring pin contacts are connected and magnetically joined. The OM-CP-IFC406 multiplexer data logger interface is compatible with the following OM-CP Series data loggers:
• OM-CP-HITEMP140
• OM-CP-HITEMP140-PT
• OM-CP-PR140

Once the OM-CP-IFC406 multiplexer data logger interface is operational, simply start the OM-CP Series data logger software. Data loggers installed in the multiplexer will then appear in the list of available devices in the software. Simply select the device you want to work with from the list and choose your desired start method. Data retrieval is also simple. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft® Excel file.

SPECIFICATIONS
Maximum Number of Data Loggers: Each OM-CP-IFC406 multiplexer handles up to 6 data loggers; Up to 3 OM-CP-IFC406 multiplexers can be daisy-chained for a total of 18 data loggers that can be handled through one USB port
LED Functionality:
    Blue LED: Indicates unit has power
   Amber LED: Indicates channel is busy or searching for a device
   Green LED: Indicates operation successful or complete
Operating Environment: 10 to 35°C (50 to 95°F); 0 to 95% RH non-condensing
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Baud Rate: 125,000 baud
Connection Type: USB to PC
Power: Unit is powered from the USB port of the PC
Weight: 750 g (1.65 lb)
Material: 6061 Aluminum (PTFE impregnated hard anodized coating), ABS plastic
Enclosure Dimensions: 24.13 L x 4.95 W x 4.45 cm H (9.5 x 1.95 x 1.75')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration