Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Data Logger

Item# OM-63-Series

In stock

Lead Time (If not in stock): 0 week
Temperature Data Logger OM-63-Series OM-63-Series
  • Temperature Alarm With Visual Indication On Demand
  • User Selectable Stop on Memory Full or Memory Rollover for Continuous Recording
  • PC Delayed Start or Pushbutton Recording Control
  • USB Interface


OM-63 Series are in the end of life cycle. Please contact our Sales team for last time buy. As a possible substitute, please check out Newest Released Temperature Handheld Data Logger OM-HL-SH-T Model for more advanced features with better price.

The OM-63 portable temperature data logger is an easy-to-use, versatile device which can be used for a wide range of logging applications. The OM-63 is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 43,344 temperature measurements can be stored in the data logger memory.

Easy-to-use Windows software is included with the OM-63. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
Temperature Measurement

Range: -40 to 85°C (-40 to 185°F)
Temperature Sensor: Internal digital sensor
Temperature Accuracy: ±0.5°C (±1°F)
Temperature Resolution: ±0.01°C (±0.01°F)
Sampling Rate: User selectable, 1 second to 18 hours
Data Storage: 43,344 temperature readings
Temperature Alarms: Programmable high and low alarm thresholds.
After the data logger is started, alarm status can be
checked by pressing the Start Check button. If an alarm has occured,
the status LED on the data logger will flash red.
Recording Mode: User selectable; stop on memory full
or continuous recording with memory rollover
Recording Start: Push button, computer controlled,
or up to 6 week delayed start
PC Interface: USB port (USB cable included)
Calibration: Single point offset calibration
available through software for temperature
Operating System Compatibility: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Time Accuracy: ±100 ppm @ 75ºF
Power: 3.0V lithium battery (included)
Battery Life: 6 years typical
Storage Temperature: -40 to 85°C (-40 to 185°F)
Dimensions:
76 Hx 40 W x 15 mm D
(3.0 x 1.6 x 0.6')
Weight: 28 g (1 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration