Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

OMEGAETTE® HH310 Series Humidity Temperature Meter

Item# HH314

OMEGAETTE® HH310 Series Humidity Temperature Meter HH314 HH314
  • Triple Display
  • Temperature/Humidity Probe
  • Second Temperature Input
  • 16,000 Records Datalogger


The HH314 is a low cost, high performance handheld meter with datalogging ability. It offers a triple display to show the temperature and humidity from a handheld probe and can display data from a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input. The temperature/ humidity probe uses a semiconductor and polymer capacitive sensor. A software package and interface cable is included to allow real time or recorded data to be read by a PC through the RS232 port.

Specifications
Range: 0 to 100% RH, -20 to 60°C (-4 to 140°F)
T2 Range: -200 to 1370°C (-328 to 2498°F)
Resolution: 0.1 (except T2 for -200 > T2 > 200)
Accuracy: ±2.5% RH at 25°C, ±0.7°C (±1.4°F)
T2 Accuracy: ±[0.5% rdg ±1°C (2°F)]
Humidity Response Time: 75 sec in slowly moving air
T1 Response Time: 40 sec in slowly moving air
Storage: 16,000 data records
Logging Interval: 1 to 3599 seconds
Meter Dimensions: 186 x 64 x 30 mm (10.8 x 2.5 x 1.2')
Probe Dimensions: 190 x 15 mm (7.5 x 0.6')
Operating Environment: 0 to 50°C (32 to 122°F), 0 to 90% non-condensing
Storage Environment: -10 to 60°C (14 to 140°F), 0 to 80% non-condensing
Power Requirements: One 9 V battery, AC adapter 9 Vdc 10 mA min
Plug Diameter: 3.5 x 1.35 mm
RS232: 9600 bps, N, 8,1 serial interface
Battery Life: approx. 100 hours with alkaline battery
Weight: approx. 320 g (11.3 oz)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration