Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Programmer & Data Collector for OM-EL-USB Series Loggers

Handheld Programmer and Data Collector for the OM-EL-USB Series Data Loggers

$533.03

Item# OM-EL-DATAPAD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $533.03
10-24 $506.38
25-49 $495.72
50-99 $474.40
100-199 $463.74
200+ $453.08

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 10 left

Limited Stock
Handheld Programmer and Data Collector for the OM-EL-USB Series Data Loggers OM-EL-DATAPAD OM-EL-DATAPAD
  • Collects and Stores Data From at Least 500 Data Loggers
  • View Downloaded Data with General Trend and Summary Screens
  • Full or Quick Set-Up of Compatible OM-EL-USB Series Data Loggers
  • Touch Screen Interface for Navigation of Menus

OM-EL-DATAPAD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Input Type
Form Factor
Additional Features


The OM-EL-DATAPAD allows users of compatible OM-EL-USB Series data loggers to configure their units and download data and view logging results on-the spot rather than removing the logger from the environment being measured and taking it to their PC. This allows continual logging with shorter breaks in data collection, less travel for the user, on-site data collection in graph, legend and summary format and the ability for users to reconfigure loggers in “the field”. The logger is connected to the OM-EL-DATAPAD via a standard USB port at the top of the viewer. Once connected, the user is guided through a simple touchscreen menu with options to set-up logger, stop logger and download and view data.

On-screen instructions follow the same structure as the OM-EL-WIN-USB software for PC currently provided with each data logger. Data from up to 100 loggers can be viewed on the OM-EL-DATAPAD, with data from a further 400 units stored on the unit at any one time. Data can be transferred to a PC using a micro USB cable supplied with the unit. Once uploaded, data is saved in comma separated variable (csv) format, making it suitable for import into spreadsheet packages such as Microsoft Excel or graphed on a PC using the OM-EL-WIN-USB software.

Specifications
Battery:
Lithium polymer, rechargeable via micro-USB connection (included)
LCD: 240 x 320, 2.8' TFT with touch-screen
Memory: Internal flash
Data Recording Capacity: >8.5 million readings typical
Operating Time (On Single Charge): 8 hours typical
(5 hours continuous use)
Operating Temperature: 0 to 50°C (32 to 122°F)
Operation: Single front-panel push-button used for power-switch.
Single press = ON, press and hold for 3 sec = OFF
Data Logger Connection: 1x USB Type A socket (top of unit)
for connection of data loggers.
PC Connection: 1x micro-USB (bottom of unit) for connection
of unit to PC via 1 m (3.3') USB cable (included).
Dimensions: 107 H x 68 W x 19 mm D (4.2 x 2.7 x 0.7')
Weight: 110 g (3.9 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from senior field service rep really easy to use. holds a lot of data. you can leave the probes in the field and record the data from the probes then take to you computer and download. the only issue is with the touchscreen. looks like it can get damaged if you press the button to hard. this happens when you think that you did not press the button right the first time.
Date published: 2018-09-22
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-DATAPAD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

How many thermocouples can this unit receive input from? Which thermocouple probe and transmitters is this compatible with?

Asked by: RichardHurt
Hello, thank your questions. OM-EL-DATAPAD doesn't take thermocouples directly, it allows users of compatible OM-EL-USB Series data loggers to configure their units and download data and view logging results on-the spot rather than removing the logger from the environment being measured and taking it to their PC. Compatible loggers are: OM-EL-USB-1, OM-EL-USB-1-LCD, OM-EL-USB-1-PRO-A, OM-EL-USB-2, OM-EL-USB-2-PLUS, OM-EL-USB-2-LCD, OM-EL-USB-2-LCD-PLUS, OM-EL-USB-TC, OM-EL-USB-TC-LCD and OM-EL-USB-LITE.
Answered by: DA Engineer
Date published: 2020-04-02
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-EL-DATAPAD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
Protective rubber boot for OM-EL-DATAPAD
$41.38
27 In Stock
en-US
en
Save Configuration