Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,651.35 |
5-9 | $1,618.32 |
10-24 | $1,585.30 |
25-49 | $1,519.24 |
50-99 | $1,502.73 |
100+ | $1,486.22 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The new OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.
To maximize memory capacity, users can enable or disable channels. For easy identification, each channel can be named with up to a ten digit title.
Using the OM-CP Data Logger Software, starting, stopping and downloading from the OM-CP-RTDTempX Series data loggers is simple and easy. Graphical, tabular and statistical data is provided for analysis and data can be viewed in multiple units, using the Engineering Units function. The data can also be automatically exported to Excel® for further calculations.
* Temperature specifications based on ideal 100 Ω Pt RTD compliant with IEC 751 (1983) and ITS-90, 5000 Ω FSR (accuracy based on 36 inch lead wire RTD with4 wire configuration)
** Calibrated accuracies based on standard Omega calibrations for 0 Ω to200 Ω range.
TEMPERATURE | ||||
---|---|---|---|---|
Temprature | 18.5 Ω to 390.5 Ω | |||
Temprature | 0.0001 Ω | |||
Calibrated | ±0.015 Ω @ 25 ℃ (77 ℉) ambient | |||
Specified | 18.5 Ω to 175.9 Ω | |||
Input | Removable screw terminal; | |||
Temprature | 2 ppm/℃ typical |
GENERAL | |||
---|---|---|---|
Memory | 4-channel: 698,709 readings per channel | ||
Start Modes | Software programmable immediate start | ||
Real Time | May be used with PC to monitor and | ||
LEDs | 1 per channel and 2 status LEDs | ||
Reading Rate | 4 Hz up to 1 reading every 24 hours | ||
Calibration | Digital calibration through software | ||
Calibration Date | Automatically recorded within device | ||
Battery Type | 9 V lithium included, user replaceable | ||
Battery Life | 18 months typical | ||
Data Format | Date and time stamped C,℉,K,˚R;Ω µV | ||
Time Accuracy | ±1 minute/month | ||
Computer | USB-A to micro USB cable (included); | ||
Operating | Windows XP SP3/7/8/10 | ||
Software | Standard Software version 4.2.19.0 or later | ||
Operating | -20 ℃ to +60 ℃(-4 ℉ to +140 ℉), | ||
Dimensions | 4-channel: 2.70 in × 7.25 in × 1.22 in | ||
Weight | 4-channel: 13 oz (368 g) | ||
Enclosure | Black anodized aluminum | ||
Approvals | CE, ROHS |