Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Pressure, Humidity and Temperature Data Logger with LCD Display

Pressure, Humidity and Temperature Data Logger with LCD Display Part of the NOMAD® Family

Item# OM-CP-PRHTEMP2000

Pressure, Humidity and Temperature Data Logger with LCD Display Part of the NOMAD® Family OM-CP-PRHTEMP2000 OM-CP-PRHTEMP2000

The OM-CP-PRHTEMP2000 has been discontinued. For a replacement, please consider the OM-CP-RFPRHTEMP2000A which offers the same functionality at a lower price.

  • Large Backlit LCD Display
  • Front Keypad with Lock Feature
  • User-Selectable Measurement Units
  • Simultaneous Display of Temperature
    Humidity and Pressure
  • NIST Traceable Calibration Optional
  • Min/Max and Average Statistics
  • Programmable Start/Stop Time
  • Convenient Status Indicators
  • User Replaceable Battery
    and External Power
  • Wall Mountable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification


Description

The OM-CP-PRHTEMP2000 is perfect for applications requiring instant remote readings of environmental parameters, including temperature, humidity and atmospheric pressure. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, sampling and recording status are shown on the LCD. Available on-screen data includes: statistics (min, max, average) for all three channels recording status (start, stop and recording rate) display options (channels shown, units, text size) and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging.

With 87,381 readings per channel, the OM-CP-PRHTEMP2000 data logger has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost. The OM-CP-PRHTEMP2000 typically runs up to one month on a user-replaceable 9V battery (at a 1-minute reading rate with continuous LCD usage and no backlight). For further power savings, both the LCD and backlight have configurable auto-off options. Those wanting to keep the LCD display and backlight continuously active need only to plug the unit to an optional AC power supply, keeping the 9V battery (included) connected as a back-up. NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
110 Vac power adaptor
$33.31
2 In Stock
Replacement 9 V lithium battery
$46.93
6 In Stock
220 Vac power adaptor
$33.31
2 In Stock
Optional Data Logger and Accessories
Windows software and 3.7 m (12') USB interface cable with OM-CP-IFC200 comes complete with software, and 3.7 m (12') USB interface cable
$186.48
2 In Stock
en-US
en
Save Configuration