Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Submersible Temperature Data Logger

$259.13

Item# OM-CP-MICROTEMP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $259.13
5-9 $246.17
10-24 $240.99
25-49 $230.63
50-99 $225.44
100+ $220.26

In stock

Lead Time (If not in stock): 3 weeks
Miniature Submersible Temperature Data Logger OM-CP-MICROTEMP OM-CP-MICROTEMP
  • Miniature Size
  • Reusable
  • Real-Time Operation
  • User Friendly

OM-CP-MICROTEMP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-MICROTEMP is a miniature, submersible, self-contained temperature data logger that can record up to 32,767 measurements. Only 66 mm (2.6') tall and 18 mm (0.7') in diameter, it can fit in the smallest spaces—even down the neck of a beverage bottle! This industrial-grade instrument can operate in temperatures from -40 to 80ºC (-40 to 176ºF) and is accurate to ±0.5ºC (0.9ºF). Its stainless steel casing is designed for use with most common fluids and gases. Applications include pharmaceuticals, biomedical research, food processing, and transport.

With the Windows-based software, the user can view temperature readings in Celsius, Fahrenheit, Kelvin, and Rankine. The software can also calculate pasteurization units and mean kinetic temperature. Data can be printed in graphic or tabular format, or exported to a text or Microsoft Excel file.

Specifications
Temperature Sensor:
Internal semiconductor
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.2°F)
Temperature Accuracy: ±0.5°C
(0.9°F) 0 to 50°C (32 to 122°F)
Alarm: Programmable high and low limits;
alarm is activated when temperature reaches or exceeds set limits
LED Indicators: Green LED blinks to indicate device has been started,
red LED blinks if an alarm condition exists,
(LEDs are inside the end cap of the data logger)
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Real-Time Recording: Can be used with PC to monitor and record data in real time
Memory: 32,767 readings per channel; software-configurable memory wrap
Reading Interval: 1 reading every 2 seconds to 1 every 12 hours
Start Time: Software programmable start time and date (up to 6 months in advance)
Data Format: Date and time stamped, °C, °F, K, °R
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical (15-minute reading rate, 25°C)
Time Accuracy: ±1 min/month @ 20°C (68°F)
Computer Interface: PC serial or USB (interface cable required); 38,400 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F);
0 to 100% RH, non-condensing
Submersion Depth: Up to 46 m (150')
Dimensions: 66 L x 18 mm Dia.
(2.6 x 0.7')
Weight: 50 g (1.8 oz)
Material: 316L SS (food grade)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Micro Relative Humidity & Temperature Data Logger
$9.35
28 In Stock
en-US
en
Save Configuration