PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $417.84 |
5-9 | $396.95 |
10-24 | $388.59 |
25-49 | $371.88 |
50-99 | $363.52 |
100+ | $355.16 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
SPECIFICATIONS Temperature Sensor: Semiconductor Temperature Accuracy: 0.5°C Temperature Resolution: 0.1°C Temperature Range: 0 to 50°C (32 to 122°F) Humidity Sensor: Semiconductor Humidity Accuracy: 3% RH Humidity Resolution: 0.95% RH Humidity Range: 0 to 95% RH non-condensing Calibrated Accuracy: ±3% RH (±2% RH typical @ 25°C) Response Time: 90% change in 60 seconds in slow moving air Accuracy Range: 10 to 80% RH, 10 to 40°C Calibration: Digital calibration is available through software Recording Interval: 30/minute to 1/day selectable through software Start Time: Software programmable start time and date (up to six months in advance) Alarm: programmable high and low limits Real Time Recording: Device may be used with PC to monitor and record data in real time Activity Indicator: Green LED blinks every 15 seconds to indicate device has been started | Power: 2 miniature 3 V lithium batteries (loggers with serial #’s lower than M30000) or two 1.55 V silver oxide coin cells (loggers with serial #’s M30000 and higher) included Battery Life: 1 year typical (15-minute reading rate, 25°C Time Accuracy: +1 minute per month at 20°C Data Format: Date and time stamped, °C, °F, °K, °R, %RH, dew point, vapor concentration Temperature Alarm: Programmable temperature alarm with high and low limits selectable in software; when logged data reaches or exceeds either limit, the red LED blinks every three seconds Weight: 30 g (1 oz.) Computer Interface: PC serial or USB (interface cable required, 38,400 baud Software: XP SP3/Vista and 7 (32 and 64-bit) Operating Environment: 0 to 50°C (32 to 122°F) 5 to 95% RH non-condensing Dimensions: 15 mm dia x 38 mmL (0.60' x 1.5') Material: Stainless steel |