Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Lyophilization Temperature Data Logger

$553.40

Item# OM-CP-LYOTEMP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $553.40
5-9 $525.73
10-24 $514.66
25-49 $492.53
50-99 $481.46
100+ $470.39

In stock

Lead Time (If not in stock): 3 weeks
Lyophilization Temperature Data Logger OM-CP-LYOTEMP OM-CP-LYOTEMP
  • Ultra Low Operating Temperature Range from -60 to 75°C (-76 to 167°F)
  • Hermetically Sealed Thermistor Probe
  • LED Status Indicators
  • Manual Start and Stop Options

OM-CP-LYOTEMP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Input Type
Data Points (Records) / Channel
Max Sampling Rate
Accuracy Rating
Display Type
Form Factor
Certificate
Power Supply Option
Communication
Additional Features


The OM-CP-LYOTEMP data logger is designed for use in ultra-low operating temperatures for processes such as lyophilization. The OM-CP-LYOTEMP has an operating range of -60 to 75°C (-76 to 167°F), and is designed with a hermetically sealed thermistor temperature sensing element in a long thin flexible cable form, making it ideal for monitoring products during the lyophilization process.

This data logger offers a smart, affordable solution for a wide range of applications including the preparation of biological pharmaceuticals, monitoring plasma and red cell freezers or dry ice shipments. The compact size and simple operation make the OM-CP-LYOTEMP user friendly and reliable. This data logger has three LED indicators to alert or inform the user of the logging status and manual start and stop options available at the device. Other features of the OM-CP-LYOTEMP include delayed start configuration, real-time recording, user configurable alarms and password protection. The OM-CP-LYOTEMP requires minimal maintenance and with average use will require annual calibration.

The OM-CP-LYOTEMP utilizes a USB docking station (sold separately), to communicate with a personal computer or laptop. The OM-CP-LYOTEMP provides date and time stamped temperature readings. Our easy-to-use Windows® software does the rest. The user can view the data in graphical or tabular form. High and low alarm limits and high and low warning limits can be programmed through the software. Other software features include: multiple graph overlay, statistics, digital calibration, zoom in/zoom/out, lethality equations (F0, PU), mean kinetic temperature, data annotation, min/max/average lines, data table view, automatic report generation and summary view.

The OM-CP-MICRODISC is a surface temperature probe attachment designed to be used with the OM-CP-LYOTEMP data logger. This rugged disc probe attachment is made of brass and is formed to connect directly to the tip of the OM-CP-LYOTEMP’s thermistor temperature probe. The OM-CP-MICRODISC is specifically designed to give the user the ability to perform processes that require surface temperature monitoring.

With its compact size, puck like shape and wide operating range, the OM-CP-MICRODISC allows for close contact with flat surfaces ensuring accurate temperature monitoring of shelving during the lyophilization process. The OM-CP-MICRODISC is fitted with a silicone rubber insert that secures the probe connection throughout the data logging process.

SPECIFICATIONS
Temperature Sensor: NTC Thermistor
Temperature Range: -60 to 75°C (-76 to 167°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Reading Rate: 1 reading every 5 seconds up to 1 reading every 30 minutes
Memory: 32,767 readings; software configurable memory wrap
Start Modes: Software programmable immediate start, delay start up to 30 days in advance or manual start with magnetic switch.
Temperature Alarm: Software programmable high and low alarm limits, high and low warn limits; each set point may be individually enabled or disabled
Alarm Delay: Software programmable time delay for warn/alarm limits. Logger will not indicate out of range status until the temperature has been out of range for a set period of time.
LED Status Indicators
    Green: Blinks to indicate safe conditions during logging
    Yellow: Blinks to indicate warn limits have been exceeded
    Red: Blinks to indicate alarm criteria (limits/delay) have been exceeded
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Power: 3.6V lithium battery (included)
Battery Life: 1 year typical at a 10 minute reading rate
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±5 minutes/month at -80°C (-112°F)
Computer Interface: USB docking station to PC; 38,400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -60 to 75°C (-76 to 167°F); 0 to 100% RH
Dimensions:
    Body: 82.5 H x 53.3 W x 10.3 mm D (3.25 x 2.1 x 0.41')
    Probe Length: 121.9 cm (48')
Ingress Protection (IP Rating): IP50
Enclosure: ABS plastic, white, polycarbonate labeling
Weight: 1.4 oz (40 g)

OM-CP-MICRODISC
Material: Brass (C46400), silicone rubber insert
Dimensions: 6.5 H x 25 mm dia (0.25 x 0.97')
Operating Environment: -60 to 177°C (-75 to 350°F), 0 to 100% RH
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this logger be operated at environments < -45 degrees Celsius without damaging its electronics?

Asked by: Apurva
Thank you for your question? At this time we do not have 8 channel loggers that can be in an environment of <-40C only the thermocouples themselves can handle the temperature.
Answered by: application engineer je
Date published: 2019-07-09
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-LYOTEMP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration