Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single use Cold Chain PDF Temperature Logger for Audit Reports

Single Use Cold Chain PDF Temperature Data Logger

$319.85

Item# OM-21-10PK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $319.85
5-9 $303.86
10-24 $297.46
25-49 $284.67
50-99 $278.27
100+ $271.87

In stock

Lead Time (If not in stock): 19 weeks
Single Use Cold Chain PDF Temperature Data Logger OM-21-10PK OM-21-10PK
  • Price is for pack of 10
  • Plug-and-Play USB 2.0 Interface
  • No Special Software or Driver Required for Programming and Download
  • Automatically Generates a PDF Report While Connected to PC

OM-21-10PK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-21 data logger is for use in cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. The data logger is completely user-programmable including language selection, sampling interval, start delay, alarm delay, temperature units, alarm range, alarm type, password and user name. The unit’s compact, lightweight, waterproof and flat design allows it to fit inside any package. No special software or driver is required for set-up or download of data. On completion of data logging a PDF report is automatically generated containing data summary, graph and tabular results. The data logger appears as a mass storage device when connected to the PC. User manual, set-up utility and PDF report are all stored in the data logger.

Specifications
TEMPERATURE
Sensor: Thermistor
Range: -30 to 70°C (-22 to 158°F)
Accuracy: ±0.5°C
Resolution: 0.1°C (0.1°F)
Units: °C or °F
Logging Type: Single use
Memory: 8192 readings
Sampling Interval: 30 seconds, 5, 10, 30, 60, 90, 120 minutes
Data Integrity: File encrypted technology ensures data integrity
Password: Can be ON or OFF (default is OFF); password can be up to 16 alpha-numeric characters
Compatibility: Windows XP/Vista/7 and 8
Start Delay: 0, 5, 30, 45, 60, 90, 120 minutes
Alarms:
    Single: A LED alarm is triggered immediately when the measured value exceeds the alarm threshold
    Cumulative: A LED alarm is not triggered when the measured value exceeds the alarm threshold, but only once the overall average value during alarm delay duration exceeds the alarm threshold
    Disable: No LED alarm function during the logging process
Alarm Range: -20 to -10°C (-4 to 14°F), -10 to 0°C (14 to 32°F), 2 to 8°C (36 to 46°F) (low alarm below 2°C, high alarm above 8°C), 0 to 15°C (32 to 59°F), 0 to 25°C (32 to 77°F), 15 to 25°C (59 to 77°F) (other ranges possible)
Alarm Delay: Preset alarm delay for single alarm type is always zero; the adjustable alarm delay time for cumulative alarm type is user-selectable at 5, 30, 45, 60, 90, or 120 minutes
Language: English (default), German, French, Italian, Spanish
Operation: 2 keys; start/stop key and mark key (provides up to 8 bookmarks during the data logging period)
LED Indicators: REC, low battery, high alarm, low alarm
Operating Temperature: -30 to 70°C (-22 to 158°F)
Operating Humidity: <80% RH
Storage Temperature: -40 to 85°C (-40 to 185°F)
Storage Humidity: <90% RH
Power: 3V lithium battery (CR2032) factory installed
Shelf Life: 12 months
Protection Class: IP65 (when contained in the included plastic bag)
Weight: 10 g (0.35 oz)
Dimensions:
    Unpouched Size: 73 L x 33 W x 2.5 mm D (2.87 x 1.30 x 0.10')
    Pouched Size (data logger inside included plastic bag): 105 L x 55 W x 2.5 mm D (4.13 x 2.17 x 0.10')

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration