Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8 Channel Benchtop Cryogenic Digital Thermometer Datalogger

Cryogenic Digital Thermometers

$7,538.74

Item# CYD218S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-1 $7,538.74
2-4 $7,161.80
5-9 $7,011.03
10-14 $6,709.48
15-19 $6,558.70
20+ $6,407.93

In stock

Lead Time (If not in stock): 8 weeks
Cryogenic Digital Thermometers CYD218S CYD218S
  • Single Input for Silicon Diode or RTD (CYD211)
  • Large 5-Digit LED Display
  • Retransmission Analog Output 0 to 10 V or 4 to 20 mA
  • RS-232C Serial Interface and Alarm Relays

CYD218S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Measurement Type
Input Type
Display
Data Interface


The model CYD211 Temperature Monitor provides the accuracy, resolution, and interface features of a benchtop temperature monitor in an easy to use, compact instrument. With appropriate sensors, the CYD211 measures temperature from 1.4 to 800 K and in difficult sensing conditions, including high vacuum and magnetic fields. Standard features on the CYD211 include alarms, relays, user-configurable analog voltage or current output, and a serial interface. The CYD211 is an ideal choice for liquefied gas storage/monitoring, cryopump control, cryo-cooler, and materials science applications, and for applications that require greater accuracy than thermocouples allow.
The CYD218 has all the features of the CTD211 plus 8 inputs for silicon diodes or PT RTD's, 16 Hi/Lo Alarms, latching or non-latching relays, Data Logging with 1500 point memory and printer output.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories (Platinum Resistance Temperature Devices - RTD)
RTD, 14 to 873 K (1.8 x 12.1 mm long, 120 mg weight)
$460.20
0 In Stock
en-US
en
Save Configuration