Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Portable Thermometer Thermocouple Data Loggers with SD Card

Portable Thermometer/Data Loggers with SD Card and Thermocouple Input

$438.70

Item# RDXL4SD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $438.70
5-9 $416.77
10-24 $407.99
25-49 $390.44
50-99 $381.67
100+ $372.90

In stock

Lead Time (If not in stock): 14 weeks
Portable Thermometer/Data Loggers with SD Card and Thermocouple Input RDXL4SD RDXL4SD
For a CE compliant alternative please see: RDXL6SD-USB
  • SD Card, Real-Time Data Logger
  • Input Signals: T/C K, J, T, E, R/S, and RTD Pt100 Ω Measurement (RDXL4SD Only)
  • Display All Input Channels Simultaneously
  • Data Hold, Record Max and Min Reading

RDXL4SD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Category
Input Type
Display Type
Supply Power
Communications Protocol
Features


RDXL4SD logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series for more advanced features with better price.

The Handheld RDXL4SD and RDXL12SD models are portable thermometer/data loggers with backlight display and built-in analysis functions. The data loggers are powered by an internal battery and are capable of sampling, processing and displaying measurements without being connected to a computer.
With their high resolution and fast analog to digital converter (ADC), the RDXL4SD and RDXL12SD meet the majority of data logging requirements in most industrial applications.
Real-time SD memory card data logger, built-in clock and calendar, real time data recorder, and sampling time set from 1 to 3600 seconds comes standard. Data logger can log data manually by setting the sampling time to zero.
These real-time data loggers, save the 4- or 12-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the SD memory card and can down load to Excel. The end user can make any data or graphic analysis by themselves.

SPECIFICATIONS
Embedded Microcontroller: Custom one-chip LSI device
LCD Display: 82 x 61 mm (3.23 x 2.40') with green color backlight
4 Channels: T1, T2, T3, T4, T1-T2
12 Channels: T1, T2, T3, T4, T5, T6, T7, T8, T9, T10, T11 and T12
Sensor: Type J, K, T, E, R/S thermocouple probe Pt100 Ω RTD (European curve) for RDXL4SD model only
Resolution: 0.1/1°C or °F
Sampling Time: 1 to 3600 seconds
Memory Card: SD memory card 1 to 16 GB
Memory Recall: Max and min value
Sampling Time of Display: Approx 1 second
Data Output: RS232/USB PC computer interface
Power Off: Auto shut off saves battery life or manual off by push button
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power Supply: Alkaline or heavy-duty DC 1.5V battery (UM3, AA) x 6 'AA'
Power Current: Approx DC 30 mA
Weight: 489 g (1.08 lb)
Dimensions: 177 H x 68 W x 45 mm D (7 x 2.7 x 1.9')
loading all models
loading all reviews
Rated 5 out of 5 by from Easy to use, intuitive interface. Used this device to collect a days worth of thermal / temperature data, worked really well.
Date published: 2016-02-01
Rated 5 out of 5 by from Great Data logger Got two of these for temperature profiling of our freezers, very convenient to set up and use these. This model did not have an AC adapter - which could be handy especially for long term data recording (or redundancy) to prevent data loss due to battery draining out. Otherwise, this is a great unit for portability and convenience.
Date published: 2018-07-05
Rated 5 out of 5 by from 10/10 Fantastic product and fantastic customer service. I had a few questions about billing and invoicing that were answered quickly and comprehensively.
Date published: 2024-12-02
Rated 5 out of 5 by from Very versatile temp data logger Very versatile temp data logger that can handle different types of thermocouple. Can sample at various times and log onto an SD card and easily be viewed in a spreadsheet.
Date published: 2023-08-21
Rated 4 out of 5 by from Nice data logger, easy to use Purchased for manufacturing operations. Works great and easy to use. It has a 3 week leadtime but on time to commitment.
Date published: 2017-08-22
Rated 5 out of 5 by from Indispensible to our work. We have used Omega thermocouples for over 20 years. We still have some from then that still work. The data logging capabilities of the RDXL Series is a great value for documenting our work for our customers and in preventing costly failures.
Date published: 2017-03-04
  • y_2025, m_1, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_RDXL4SD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Where can I get a 9V power supply for this unit? I got the unit hot and now the battery compartment is warped.

Asked by: Marty
The AC Adapter for the RDXL4SD is the ADAPTER-SD and is sold as an accessory.
Answered by: ANBENG20
Date published: 2020-04-09

Can this model display max/min for ALL 4 channels simultaneously?

Asked by: Donovan
Yes, the meter will display all four channels.
Answered by: Temperature
Date published: 2019-11-07

I need thermocouples that can be exposed to direct flame. Which ones would be compatible to this device?

Asked by: casscole17
Thank you for your inquiry! You can use bare thermocouple wire rated for the appropriate temperature range to directly measure the temperature of a flame. However, if you plan to measure for an extended duration of time, it would be best to select a thermocouple probe for durability and repeatability of your measurements. Lastly, the thermocouple you choose should have a mini connector to connect into this data logger.
Answered by: Application Engineer CK
Date published: 2021-05-31

I need to record in liquid nitrogen (-320) do you have any recommendations on probes or if this can record temperatures that low.

Asked by: Cyle33
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:00PM EST).
Answered by: Application Engineer CB
Date published: 2024-11-28

Will the data still be logged after starting the REC and then powering off the unit? Or does the display need to stay on for the logging to occur?

Asked by: MPalma
The Logger should be left on when in record mode. When in record mode the meter enters into a low power consumption operation until recording is terminated.
Answered by: ApplicationsEngineerANB
Date published: 2024-08-02

RDXL 12 SD do you have a calibration manual???

Asked by: Laerie
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:30PM EST).
Answered by: Application Engineer CB
Date published: 2024-04-11

When recording data does the auto off feature need to be (no) or can it be left in auto off (yes)?

Asked by: MPalma
Once in record mode the logger will not turn off until it has the recording ended. So it would ignore the APO setting.
Answered by: ApplicationsEngineerANB
Date published: 2024-08-01

Do I need and if yes, how do I start data output on RS232? (I have the unit connected via USB adapter (UPCB-01?) to computer, but cannot see any activity on a terminal software.)

Asked by: Hansi
Hello, Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:00PM EST). Regards, Omega Engineering Inc
Answered by: Application Engineer CB
Date published: 2024-11-27
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_RDXL4SD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Accessories
Software for RDXL12SD
$203.80
2 In Stock
Replacement hard case
$58.66
15 In Stock
Soft case for RDXL4SD
$28.11
13 In Stock
Spare USB interface cable
$106.71
11 In Stock
AC adaptor
$34.54
24 In Stock

Related Categories

en-US
en
Save Configuration