Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Multi-Functional Thermo-Hygrometer Data Logger

Data Logging Multi-Function Thermo-Hygrometer
Warranty

$562.11

Item# RH700

In stock

Lead Time (If not in stock): 99 weeks
Data Logging Multi-Function Thermo-Hygrometer RH700 RH700
  • Measures: Humidity, Moisture, Temperature and Pressure Values
  • Stores/Recalls 20 Sets of Readings
  • Logs Up to 8000 Data Points Internally
  • Programmable High and Low Alarms for Relative Humidity, Relative Moisture Level and Absolute Moisture Level

RH700 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Maximum Temperature Measurement
Display Type
Accuracy Value
Supply Power
Features


The OMEGA™ RH700 precision invasive/non-invasive moisture meter with temperature, humidity (RH) and moisture readings is ideal for water damage restoration contractors, facility maintenance professionals and HVAC system installers/technicians.

The RH700 reads a multitude of important humidity and moisture values including ambient temperature, relative humidity (RH), absolute humidity (in mg/L or g/m3), GPP (mixing ratio—in grains per pound or g/kg), relative moisture level using pinless sensor, absolute moisture level using included pin-type probe, dew point temperature, wet bulb temperature, surface temperature, condensation temperature, atmospheric pressure and vapor pressure.

The RH700 also logs up to 8000 data points internally, for download and display as Excel®-formatted graph or table on Windows® PC using included software and USB cable.

SPECIFICATIONS
Ambient Temperature Range/Accuracy: -29 to 75°C (-20 to 167°F)/±2°C (±3.6°F)
RH Measurement Range: 0 to 100%
RH Measurement Accuracy: ±2.5% from 11 to 90%; ±3% below 11% and above 90%
Absolute Humidity Range: 0.5 to 240 mg/m3 (mg/L)
GPP Range: 0 to 999 GPP (0 to 160 g/kg)
Relative/Absolute Moisture Level Range: 0 to 99.9%
Pinless Moisture Measurement Depth: 19 mm (0.75")
Dew Point Range: -60 to 60°C (-76 to 140°F)
Atmospheric Pressure Range: 30 to 120 kPA
Vapor Pressure Range: 0 to 20.0 kPA
Sampling Rate: 2X/sec
Operating Temperature: 0 to 43°C (32 to 110°F)
Dimensions: 185 L x 72 W x 36 mm D (7.3 x 2.8 x 1.4")
Weight: 175 g (6.2 oz), without battery
Power Source: “9V” battery (included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What specific weight is the MI and ME mode assuming for the material being tested?

Asked by: Gaggo2
Thank you for your inquiry. There is no specification for specific weight for the material being tested for the MI and ME mode settings. The RH700 has two separate moisture level measurement modes: MI and ME. In MI mode, the meter uses a non-invasive (pinless) sensor on the back of the unit to detect moisture on or within 0.75 in. (19 mm) of the surface of a material. In ME mode, the meter uses the included pin-type probe to measure the conductivity of a material as a proxy for its moisture content.
Answered by: Application Engineer JB
Date published: 2019-07-16

Does the product come with a certificate of calibration?

Asked by: ssulliv3
The RH700 comes with a Certificate of Conformance also known as a CAL-1.
Answered by: ANBENG
Date published: 2020-03-03

What does the COND measuring mode exactly do?

Asked by: Gaggo2
Thank you for your inquiry. The "COND measuring mode" is a condensation temperature mode indicator that illuminates when the instrument is displaying the condensation temperature (when condensation will form).
Answered by: Application Engineer JB
Date published: 2019-07-16
  • y_2025, m_1, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RH700, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration