Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Pinless Moisture & Humidity Meter with Infrared Thermometer

Pinless Moisture/Relative Humidity Meter With Infrared Thermometer
Warranty

Item# RH297

Pinless Moisture/Relative Humidity Meter With Infrared Thermometer RH297 RH297

This product has been discontinued. For a possible replacement please see FLIRMR77

  • Quick Indication of Moisture Content Without Surface Damage
  • Manual Storage Up to 20 Labeled Readings
  • Large Easy-To-Read Backlit Dual Display with Fast Analog Bargraph
  • Pinless Measurement Depth to 19 mm (0.75") Below the Surface
  • Dew Point, Vapor Pressure and Condensation Point Measurements
  • Pin-Type Probe Allows for Moisture Readings at Different Penetration Levels
  • Infrared Design to Measure Non-Contact Surface Temperature 8:1 Distance to Spot Ratio with 0.95 Fixed Emissivity
  • Built-In Humidity/ Temperature Probe Measures Relative Humidity, Air Temperature Plus Grains Per Pound (GPP) and Dew Point (DP)
  • Programmable High/ Low Moisture/ Humidity Alarms
  • Ambient and Surface Vapor Pressure
  • Minimum/Maximum and Data Hold
  • Auto Power Off and Low Battery Indication


The RH297 pinless moisture meter incorporates a built-in infrared thermometer and 20 point memory. Manually store/recall up to 20 labeled readings and monitor moisture in wood and other building materials with no surface damage with the pinless moisture sensor. Remote pin-type probe is also included which allows for contact moisture readings [0.9 m (3') cable length]. The RH297 has an easy-to-read, large dual display with automatic backlight feature and fast analog bargraph. Measure relative humidity and air temperature with built-in probe plus non-contact infrared temperature with built-in infrared design. Simultaneously displays moisture value of wood or material being tested, air temperature, infrared temperature, or relative humidity. Advanced functions provide grains per pound, dew point, vapor pressure calculations and programmable high/low moisture/humidity alarms. Features automatic calculation of differential temperature (IR-DP) to determine condensation point. The RH297 meter is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

Specifications
Display: 3-digit primary display, 4-digit secondary display
Vapor Pressure: 0 to 20.0kPA, calculated from temperature and RH measurements
Dew Point: -30 to 100°C (-22 to 199°F)
Mixing Ratio: 0 to 999 GPP (0 to 160g/kg)
Sample Rate: 2 per second
Backlight: White LED
Memory: 20 point memory
Bluetooth Range: Approximately 10 m (32')
Operating Temperature: 4 to 43°C (40 to 110°F)
Storage Temperature: -30 to 60°C (-14 to 140°F)
Operating Humidity: 90%, 0 to 30°C (32 to 86°F), 75%, 30 to 40°C (86 to 104°F), 45%, 104 to 122°F (40 to 50°C)
Storage Humidity: 90%
Power Supply: 9V battery (included)
Battery Life: 6 to 8 weeks (4 hours/day use), using alkaline batteries
Auto Power Off (APO): After 30 minutes (nominal) inactivity; APO function can be disabled by the user
APO Quiescent Current: 50 µA maximum
Dimensions: 165 x 70 x 38 mm (6.5 x 2.8 x 1.5")
Weight: 210 g (7.4 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration