Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel Tegam Intrinsically Safe Thermocouple Meter

Intrinsically Safe Thermocouple Thermometer

$1,019.59

Item# 921B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,019.59
5-9 $968.61
10-24 $948.22
25-49 $907.44
50-99 $887.04
100+ $866.65

In stock

Lead Time (If not in stock): 7 weeks
Intrinsically Safe Thermocouple Thermometer 921B 921B
  • UL, CE and ATEX-compliant intrinsically safe
  • MIL SPEC Shock, Drop & Vibration Rated
  • Probe Offset
  • 2000–Hour Battery Life

921B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power
Features


Intrinsically safe digital thermometers are a necessity for areas labeled hazardous. The 921B is a single-channel intrinsically safe digital thermometer. The 922B is a dual-channel intrinsically safe digital thermometer. They both are rated Class 1 Division 1, ATEX, and IECEx making them compliant for these hazardous areas. They will guard against ignition when used in environments where flammable liquids, gases, vapors and dust are present. These thermometers are compatible with K, J, T, E , N, R, S and B thermocouple probes. They have a working temperature range of -250°C (-418°F) to 1372°C (2501°F). Please see the selection table below to choose and purchase an intrinsically safe probe.



Intrinsically Safe Probes
Item Description Maximum Probe Temperature Range
IS9K603MTC06 Standard Immersion K Probe 900°F(482°C)
IS9K613MTC06 Tapered Immersion K Probe 900°F(482°C)
IS9K605MTC06 Surface K Probe 900°F(482°C)
IS9K606MTC06 Air/Gas K Probe 570°F(300°C)
IS9T603MTC06 Standard Immersion T Probe 900°F(482°C)
IS9T613MTC06 Tapered Immersion T Probe 900°F(482°C)
IS9T605MTC06 Surface T Probe 900°F(482°C)
IS9T606MTC06 Air/Gas T Probe 570°F(300°C)
921B/922B Thermocouple Probe Temperature Range
Temperature Ranges °C °F K
K -200 to 1372 -328 to 2502 73 to 1645
J -210 to 1200 -346 to 2192 63 to 1473
T -250 to 400 -418 to 752 23 to 673
E -250 to 1000 -418 to 1832 23 to 1273
B 600 to 1820 1112 to 3308 873 to 2093
N -250 to 1300 -418 to 2372 23 to 1573
R -50 to 1767 -58 to 3213 223 to 2040
S -50 to 1767 -58 to 3213 223 to 2040


Please see below for additional intrinsic safety information:
0539 II 1G
Ex ia IIB T4 Ga
Class I, Division 1, Group C and D, T4
Class I, Zone 0 AEx ia IIB T4
Zone 0 Ex ia IIB T4 Ga
DEMKO 19 ATEX 1970 Rev. 0
IECEx UL 19.0010
-20 °C ≤ Ta ≤ +50 °C
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Intrinsically Safe Probes (Standard Immersion K Probe)
$182.52
1 In Stock
Intrinsically Safe Probes (Tapered Immersion K Probe)
$240.93
9 In Stock
Intrinsically Safe Probes (Surface K Probe)
$240.93
2 In Stock
Intrinsically Safe Probes (Air/Gas K Probe)
$240.93
2 In Stock
Intrinsically Safe Probes (Standard Immersion T Probe)
$182.52
1 In Stock
Intrinsically Safe Probes (Tapered Immersion T Probe)
$240.93
2 In Stock
Intrinsically Safe Probes (Surface T Probe)
$240.93
0 In Stock
Intrinsically Safe Probes (Air/Gas T Probe)
$240.93
1 In Stock

Related Categories

en-US
en
Save Configuration