Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 & 2 Channel K Type Thermocouple & Infrared Meter Options

Durable Handheld Environmental Thermometers for Temperature, Pressure, Air Flow, Light and non-Contact RPM Measurement

$140.24

Item# HHC210

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $140.24
5-9 $133.23
10-24 $130.42
25-49 $124.81
50-99 $122.01
100+ $119.20

In stock

Lead Time (If not in stock): 12 weeks
Durable Handheld Environmental Thermometers for Temperature, Pressure, Air Flow, Light and non-Contact RPM Measurement HHC210 HHC210
  • HHC201 Dual Thermocouple Thermometer
  • 0.1% Accuracy
  • Fast Temperature Response
  • Display T1, T2 or T1-D2 Differential

HHC210 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power
Number of Channels
Storage
Communications Protocol
Features



HHC201 Environmental Thermometer
HHC200 Series Rugged Environmental Monitors
The HHC200 Series of Handheld Monitors are designed to cover most environmental field monitoring needs. They are ruggedize with a built in bumper band and have a unique metal slide on cover to protect them when not in use, or in a tool box or on a truck seat. The units are also compact to easily fit in tool belts or tool kits measuring just 1” x 2” x 5.25”.

TEMPERATURE

The HHC201 is a dual input thermocouple thermometers with 0.1% accuracy, auto ranging 0.1 degree or 1 degree resolution, and provided with 2 type K thermocouples. Its measurement range is -76 to 2500°F or -100 to 1372°C. The backlit triple display shows T1, T2 and T1-T2. Hold, Min, Max, Max-Min and Average temperature are also selectable.

The HHC210 is an Infrared thermometer with laser spot sighting and a 6:1 field of view. Emissivity is adjustable from 0.1 to 1.00. Its measurement range is -22 to 1022°F or -30 to 550°C with accuracy of ±2°C below 100°C and ±2% reading over 100°C. It will operate in an ambient of –4 to 140°F. The backlit display shows Infrared temperature, ambient temperature and the difference between the two. Hold, Min, Max, Max-Min and Average temperature are also selectable.

PRESSURE

The HHC280 is low pressure manometer measuring gage or differential pressures from 0 to 40 inH2O (1.45 psi). Working media is clean dry non-conductive gases. The backlit display shows P1 gage pressure and P1-P2 differential pressure. The pressure can be displayed in 8 different engineering units and is compliant with pitot tubes for measuring air velocity. Hold, Min, Max, Max-Min and Average temperature are also selectable.

The HHC281 measures absolute pressure (zero reference is abaolute zero). It has eight enginnering units plus meters and feet for altitude measurement. The absolute pressure range is 4.35 psia to 17.3 psia. The backlit display will display either pressure or altitude. Hold, Min, Max, Max-Min and Average temperature are also selectable.

Air Flow/Humidity/Dew Point/Wet Bulb/Wind Chill

The HHC261 is a precision Hygro-Anemometer for measuring outdoor or laboratory created conditions. It measures air flow to 4000 ft/min velocity, air temperature, and humidity and computes Dew Point, wet bulb, and Wind Chill values. Hold, Min, Max, Max-Min and Average temperature are also selectable.

LIGHT

The HHC230 is an environmental light meter, measuring the illumination in either lux or ft-candles. The illumination is used to setup lighting for various workstations to optimize efficiencies. A table is provided: examples: General office 1500 to 2000 lux, Meeting room 300 to 700 lux. Hold, Min, Max, Max-Min and Average temperature are also selectable.

Non-Contact RPM

The HHC250 is a non-contact RMP meter, measuring rotation up to 99,999 rpm. At slower speeds the meter autoranges to rps with 0.1 resolution. For non-contact measurements. a small piece of reflective tape is added to the rotating device. The meter has a red LED to mark the spot where it is viewing to assure accurate readings. Hold, Min, Max, Max-Min and Average temperature are also selectable.

Featured here the HHC200 Series of digital portable thermometers is a great option for temperature measurement in environmental applications. It is offered in two different models: infrared thermometer and dual thermocouple thermometer.


Dual Thermocouple Thermometer - HHC201

Specifications
Units: °C or °F
Range: -200 to 1372°C (-328 to 2500°F)
Resolution:
    0.1°: -100 to 1372°C (-148 to 2500°F) 1°: -200 to -100°C (-328 to -148°F)
Accuracy: Type K thermocouple ITS-90
    ±(0.1% rdg +1°C): -60 to 1372°C (-76 to 2500°F)
    ±(0.1% rdg +2°C): -200 to -60°C (-328 to -76°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 250 hours typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2')
Weight: 148 g (5.2 oz)
Comes complete with batteries, carrying strap, protection cap, and thermocouple.

Portable Infrared Thermometer - HHC210

Specifications
Units: °C or °F
Infrared Temperature:
    FOV: 100 mm (4') @ 600 mm (24')
    Range: -30 to 550°C (-22 to 1022°F)
    Resolution: 0.1°
    Accuracy:
      ±2°C: -30 to 100°C (-22 to 212°F)
      ±2% rdg: 101 to 550°C (214 to 1022°F)
Air Temperature:
    Range: -20 to 60°C (-4 to 140°F)
Accuracy:
    ±0.5°C: 0 to 45°C (32 to 116°F)
    ±1°C: -20 to 0°C (-4 to 32°F); 45 to 60°C (116 to 140°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 “AAA” batteries (included)
Battery Life: 40 hour with laser typical with alkaline batteries
Dimensions: 24.7 x 50.9 x 132.9 mm (0.98 x 2.0 x 5.2')
Weight: 148 g (5.2 oz)
Comes complete with batteries, carrying strap, and protection cap.
loading all models
loading all reviews
Rated 5 out of 5 by from Nice Temperature meter Good quality, Compact, Working great, and the Price is good too.
Date published: 2024-05-14
Rated 5 out of 5 by from Purchased Items for our R&D Department, Mech Group This product was exactly what was needed or our Engineering group.
Date published: 2022-02-05
Rated 5 out of 5 by from Great Company... Excellent product, service, and support! A first class business!
Date published: 2020-05-24
Rated 5 out of 5 by from Nice and simple with accurate Temperature reading. Nice attractive looking Thermometer with K type leads to reach those hard to get to places you may want to know your true temp reading's this will help you confirm all your reading's are correct. Item is very affordable.
Date published: 2018-01-15
Rated 5 out of 5 by from Great low cost temperature meter I ordered this last week and it arrived today, so kudos on the fast ship. Ok, so it wasn't free Prime 2 day shipping, but I wanted to buy a Type K thermometer that I could trust. The unit came with 2-AAA batteries and two simple solder junction thermocouples, so it is ready to go in just a few minutes. I haven't even read the instructions yet, but it is pretty intuitive. For my purposes, this type thermocouple was perfect as I was attaching to the outside of some uninsulated piping and then wrapping it with closed cell foam. I used it to monitor the outside of cooling water pipes in and out of an extruder so I could calculate the heat transfer of the jacket. It worked well. I like that it has two inputs with relative delta T function. Exactly what I needed. The unit is very lightweight and compact. I can't speak as to its durability, as I have literally only had it for a few hours, but I did drop it on the concrete floor from about 3 ft and it's still working perfectly.
Date published: 2017-11-20
  • y_2024, m_11, d_22, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_HHC210, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration