Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Printing Handheld Thermometer

Warranty
  • CE Approved

Item# HH1304P

Printing Handheld Thermometer HH1304P HH1304P
  • Accepts J, K, T and E Thermocouple Inputs
  • Built-In Thermal Printer for Text and Printout
  • High Accuracy
  • Dual Input Features Min/Max and Differential Measurements


OMEGA’s compact and affordable HH1304P is ideal for applications requiring display and printing of temperature measurements. Dual input features min/max, hi/lo audible alarms (with externally powered alarm driver signals) and differential measurements. This 2-channel unit accepts Type J, K, T or E thermocouple inputs, has a high accuracy and 0.1° resolution. A built-in thermal printer makes hard copies of the temperature measurements, which can be taken at selected intervals. Parameters printed are time, date, temperature, and channel number. Battery powered or optional AC adaptor.

SPECIFICATIONS
Environment Conditions: Altitude up to 2000 m (6562') indoor use only
Relatively Humidity: 90% max
Operation Temperature: 0 to 50°C (32 to 122°F)
Display:4½ digit LCD
Sampling Rate: 1 reading per second
Power Requirement: Six 1.5V 'AAA' alkaline batteries (included) or optional 9 AC adaptor, (9 Vdc, 500 mA minimum)
Battery Life (Typical): Approx 30 hrs (interval printing = 60 minutes, excluding beeper) 70 hours (without printing and beeper)
Input Protection: 60 Vdc/24Vrtns
Operating Temperature and Humidity: 0 to 50°C (32 to 122°F) below 90% RH
Storage Temperature and Humidity: -10 to 60°C (14 to 140°F) below 70% RH
Dimensions: 193 L x 74 W x 37 mm H (7.60 x 2.91 x 1.46')
Weight: Approx 365 g (13 oz) with batteries and thermo-paper
Printer: Thermo-printing type with 16 characters per line using 38 mm width plain thermal paper

Accuracy at 23°C, Below 80% RH:
    Type K: ±(0.01% rdg + 0.5°C) 0~982°C; ±(0.05% rdg + 0.5°C) 982~1333°C; ±(0.01% rdg + 0.9°F) 32~1800°F; ±(0.05% rdg + 0.9°F) 1800~2431°F
    Type J: ±(0.01% rdg + 0.5°C) 0~760°C; ±(0.01% rdg + 0.9°F) 32~1400°F
    Type E: ±(0.01% rdg + 0.5°C) 0~703°C; ±(0.01% rdg + 0.9°F) 32~1297°F
    Type T: ±(0.01% rdg + 0.5°C) 0~400°C; ±(0.01% rdg + 0.9°F) 32~752°F
    Type K/J/E/T: ±(0.5% rdg + 0.7°C) -200~0°C; ±(0.5% rdg + 1.4°F) -328~32°F
    Type K/J/E/T: ±(0.5% rdg + 1.0°C)-200~0°C/ -328~32°C
Resolution: 0.1°C/0.1°F
Measurement Range:
    Type K: -200~1333°C (-328~2431°F)
    Type J: -200~760°C (-328~1400°F)
    Type E: -200~703°C (-328~1297°F)
    Type T: -200~400°C (-328~752°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Printing Handheld Thermometer
$48.06
2 In Stock
en-US
en
Save Configuration