Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Built-in Air Purge IR Sensor with Thermocouple Output

2:1 FOV , Type K, 0°C (32°F) to 50°C (120°F)
  • RoHS Icon
  • CE Approved

Item# OS36-2-K-80F

2:1 FOV , Type K, 0°C (32°F) to 50°C (120°F) OS36-2-K-80F OS36-2-K-80F
  • Built-in air purge
  • IP67 and IP65 housing rating
  • Operating temperature range -18 to 85°C (0 to 185°F)
  • No moving parts and no thermal mass errors

OS36-2-K-80F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temprature Range
Field of View
Output
Features
Accuracy @ Ambient
Operating Temprature range
Laser Output
Built in Display
Emissivity
Cable Length
Spectral Response
Response Time
Intrisically Safe


  • Housing Material Stainless Steel
  • Maximum Storage Temperature 121°C (250°F)
  • Minimum Storage Temperature -45°C (-50°F)
  • Repeatability 0.02°F (0.01°C)

The OS36AP-Series extends the range of applications for infrared sensors with thermocouple outputs to situations which require the sensor to be mounted remotely from the target. In addition to the ruggedness and ease-of-use of the original OS36-Series, the OS36AP-Series is hermetically sealed and is equipped with an internal air cool/purge system. As do all infrared sensors with thermocouple outputs, this series is self-powered and can work in ambient environments up to 400°C (750°F) with optional accessory OS36-APC.

The OS36-AP-Series has a calibrated sensing range of -18 to 250°C (0 to 480°F) and operating temperature range of -18°C (0°F) to 100°C (212°F). These sensors can achieve higher ambient temperature ratings with the OS36-APC up to 538°C (1000°F) with water cooling or 400°C (750°F) with built in air purge. The housing is hermetically sealed and NEMA 4, IP65 and IP67 rated.

The OS36AP-Series is designed for applications such as rough steel plates,quartz, water, unpolished stainless steel, asbestos, paints, wood, brick, and more.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Cooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples
$901.90
0 In Stock
Mounting bracket for OS36,OS36-2, OS36-3
$42.29
62 In Stock
Cooling Jacket Kit for OS36 and OS36-2 Infrared Thermocouples
$81.37
0 In Stock
en-US
en
Save Configuration