Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $943.72 |
5-9 | $896.53 |
10-24 | $877.66 |
25-49 | $839.91 |
50-99 | $821.04 |
100+ | $802.16 |
This product is no longer available please refer to OS-MINI-Series for possible replacement.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Temperature Code | Temperature Range |
---|---|
100ºC | 0 to 100ºC |
250ºC | 0 to 250ºC |
70ºC | -30 to 70ºC |
500ºC (*) | 0 to 500ºC |
(*) This temperature range is only available with models of 4:1 FOV. |
Output Suffix | Output Type |
---|---|
MA | 4 to 20 mA |
V10 (**) | 0 to 10V |
V5 | 0 to 5V |
RS2 | RS232 communications port |
(**) This output range is only available with 24V power supply. |
Power Supply Suffix | Power |
---|---|
12V | 12 Vdc power supply |
24V | 24 Vdc power supply |