Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Infrared Temperature Sensor with USB Interface

Warranty

Item# IR-USB

Infrared Temperature Sensor with USB Interface IR-USB IR-USB
  • This product has been discontinued, please refer to the OS-MINI-Series.
  • Connects Directly to a USB Port on Your Computer
  • Free Software Converts Your PC into a Temperature Meter, Data Logger or Chart Recorder
  • -18 to 538°C (0 to 1000°F) Measurement Range


  • Emissivity 0.1 to 1.00
  • Maximum Laser Wavelength 630 to 670 nm (red)
  • Repeatability ±1% rdg
  • Warm-up Period 3 minutes
The IR-USB infrared temperature sensor provides a reliable and economical method for most noncontact temperature monitoring applications. Each unit is factory calibrated to provide excellent sensitivity, fast response, and stability. The unit features a IR sensor/signal conditioner installation with a direct USB connection. The free user software converts your PC into a temperature meter, chart recorder or data logger. A mounting kit is also available that allows for wall or duct mounting.

SPECIFICATIONS
PC Interface:
USB
USB Cable: Integral to sensor, 2 m (6') shielded Type A plug
Software (Included): Requires Windows® 2000, XP, Vista or Windows 7 operating system
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater
Optical Field of View: 6:1 (distance/spot size)
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable

Operating Temperature
Sensor Head:
0 to 70°C (32 to 158°F)
Sensor Head (-HT Model): 0 to 85°C (32 to 185°F)
Sensor Head with OS100-WC(Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate (OS100-WC): 0.25 GPM, room temperature
Thermal Shock: ˜30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) (1 x 2.5")

Laser Sight Accessory (OS100-LS)
Wavelength (Color):
630 to 670 nm (red)
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
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mounting bracket
$37.63
0 In Stock
Air purge collar
$56.04
3 In Stock
Water cool jacket, up to 200°C (392°F)
$328.36
1 In Stock
Sensor Head Extension Cable 4.6 m (15')
$328.36
0 In Stock
en-US
en
Save Configuration