Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DMM/Thermometer With AC Clamp Feature

Warranty
  • CE Approved

Item# HHM59

DMM/Thermometer With AC Clamp Feature HHM59 HHM59
  • Measures - Current to 1000 A ac - Voltage to 750 Vac, 1000 Vdc - Resistance to 2 MOhm
  • Direct Temperature Readout for Type K Thermocouple
  • 2" Jaw Opening
  • Peak Hold Feature Captures Current Surges


The Model HHM59 is a lightweight completely portable digital clamp meter with a 3 1 /2 digit LCD display. This meter is well suited for use by electricians and technicians who require a portable instrument that is accurate and reliable and that has full digital multimeter capabilities. The integral current test clamp-on jaws make this meter ideal for checking the operation of electric resistance heaters and other devices.

The liquid crystal display is readable in all light conditions. The decimal point is automatically positioned, and the polarity indication is standard for negative readings. Overrange and low battery indications are also standard.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration