Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

3" Dial Compost Thermometers with Stem Lengths 12" to 72"

Compost Thermometers with 12 to 72" Long Stems

$228.44

Item# A48P--10-110C-48

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $228.44
5-9 $217.02
10-24 $212.45
25-49 $203.31
50-99 $198.74
100+ $194.17

In stock

Lead Time (If not in stock): 5 weeks
Compost Thermometers with 12 to 72" Long Stems A48P--10-110C-48 A48P--10-110C-48
  • Rugged, All Stainless Steel Construction
  • Hermetically Sealed, Will Not Fog
  • Pointed Stem for Easy Insertion
  • Easy-to-Read 3' Diameter Dial

A48P--10-110C-48 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Dial Diameter
Process Temperature Range
Dual Range
Accuracy Value
Resolution/Division
Stem Dia
Stem Length
Series
Connection Type


  • Measurement Units °F/°C
  • Wireless No
The OMEGA™ Compost Thermometer is ideally suited for monitoring interior temperatures of compost piles and windrows. The clear, easy-to-read dial, with the pointer directly driven by the sensitive bimetal helix in the bottom of the stem, gives an accurate reading every time. These hardy thermometers are used by composters everywhere for such applications as waste disposal, recycling, and mushroom farming.

Specifications
Crystal: Unbreakable plastic
Stem: 304 stainless steel
Head and Bezel: Polished type 302 stainless steel
Dial: Anodized aluminum
Accuracy: ±1% of full scale
Maximum Head Temperature: 93°C (200°F)
Dimensions: 76 mm (3') diameter dial;
6.35 mm (1/4') or 7.94 mm (3/16') diameter stem
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration