Added to Your Shopping Cart
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
OM-21A single use PDF data loggers are ideal for monitoring the temperature in transport, storage, and testing processes. Plug and Play to any USB for PDF report. FDA 21 CFR
Added to Your Shopping Cart
Temperature and Humidity data logger carries FM approvals and records up to 32.8K readings. Features a rugged compact design for hostile environments or hard to reach places.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.
Added to Your Shopping Cart
The OM-THA2-U is a multi-function unit that records temperature, relative humidity and dew point and generates audible and visual alarms for any out-of-range conditions.
Added to Your Shopping Cart
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Added to Your Shopping Cart
High accuracy, 0.05% of reading, wireless and USB K, J, T, E, R, S, N thermocouple types thermometer and datalogger. Datalogging capacity of up to 16,000 records.
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
OM-EL-USB-TC-LCD data logger measures and stores 32,510 temperature readings from Type J, K or T thermocouples featuring display and miniature female thermocouple receptacle.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.
Added to Your Shopping Cart
Thermocouple Data Logger for temperature monitoring comes in 4 to 16 inputs with high accuracy and response time. Battery or externally powered. Click here to learn more.
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.
Added to Your Shopping Cart
The OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.