Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

IR2 SUPERMETER™ Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System

Item# IR2C-1000-33-C24

IR2 SUPERMETER™ Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System IR2C-1000-33-C24 IR2C-1000-33-C24
  • Temperature Range from 300°C up to 3000°C (572 to 5432°F)
  • High Quality 5 Year Warranty
  • Ethernet and RS232/485 Available
  • Full Autotune PID Control


  • Measurement Units °F/°C
  • Minimum Ambient Temperature 0°C (32°F)
  • Number of Outputs 2
  • Output Type Analog voltage or current
  • Response Time 10 ms (0 to 63% of final value)
  • Maximum Ambient Temperature 50°C (122°F)
From Dec 1st 2018, The IR series will be discontinued. For a last time buy opportunity, please contact our Sales Engineering department for details.

The OMEGA™ iR Series is a state-of-the-art instrument for difficult and demanding high temperature (300 to 3000ºC) applications. It's ideally suited for measurement and control applications involving metals, glass, semiconductors and more. The iR2 is extremely fast and accurate with a response time of 10 msec and accuracy of 0.2% of full scale. Despite its extraordinary technological sophistication and performance, the iR2 is also incredibly user-friendly and simple to configure. The iR2 is designed and manufactured in the USA to the highest quality standards backed by a 5 year extended warranty.

2-COLOR RATIO MEASUREMENT
The iR2 measures temperature using a 2-color ratio technique in which a temperature is computed from the ratio of two different infrared frequencies, unlike a standard infrared thermometer that measures the absolute amount of infrared energy. The 2-color ratio technique is essential for accurate measurements in many common applications: when the target is obscured by smoke or steam, when the target is viewed through a window or screen that reduces energy, or when the emissivity of the target is unknown or changes. Unlike a standard infrared thermometer that determines an average temperature for everything within its field of view, the iR2 does not require that the target completely fill the lens field of view as long as the temperature of the target is higher than the background or material in the foreground. This capability allows the iR2 lens to be installed farther from the target, or outside a window or screen as well as more accurately measure temperatures of small and moving targets. The iR2 can also be switched to one-color operation if required.

RUGGED CAST ALUMINUM or PANEL MOUNT ENCLOSURE
The iR2 is available in two practical packages: The iR2C model is an extremely rugged cast aluminum enclosure (with NEMA 4 rating) that can be mounted on any surface and is powered by 20-36 Vdc or 24 Vac. The iR2P model is a 1/8 DIN panel mount package with a NEMA 4 front bezel for rack or cabinet mounting with other instrumentation, and runs on 90-240 Vac or 110-375 Vdc power.


iR2C Cast Aluminum Enclosure
iR2P 1/8 DIN Panel Mount
FULL PID CONTROL
The iR2 is much more than the typical infrared transmitter. It is a complete autotune PID TEMPERATURE CONTROLLER in a single extremely compact enclosure (an important, unique feature). The iR2 features a totally programmable analog output that can be programmed within a range of 0-10 Vdc or 0-20mA. The analog output is selectable as either a control output or as a calibrated retransmission of the temperature. The iR2 also offers a choice of two Form C (SPDT) Relays or Solid State Relays for controlling or alarms. The control functions feature the full suite of capabilities from simple on-off to full Proportional Integral Derivative (PID) control. Instead of connecting a simple infrared transmitter to a separate temperature controller, the iR2 can do it all. The iR2 can control a process with simple ON-OFF control through full Autotune PID control, and everything in between.The dual control outputs can be configured for a variety of independent control and alarm applications such as heat/heat, heat/cool, heat/alarm, and more. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up.
iR2Info


BIG BRIGHT DISPLAY
The iR2 features a big bright LED dual display. The smaller numbers display the set points or alarm points. The larger numbers (a full 21mm, .83" high) display the measured temperature. The display can be programmed to change color between green, amber and red at any set point or alarm point and the change in color is quickly seen from a distance.

FIBER OPTICS
The iR2 comes complete with a compact NEMA 4 lens and a flexible fiber optic cable assembly. With the iR2 it’s possible to measure the temperature of targets that would simply not be visible with conventional instruments. The fiber optic cable and lens allows the instrument electronics to be kept away from the target environment where it would be subjected to higher temperatures, smoke, dust, steam or powerful electromagnetic emissions such as generated by induction heating. Both the stainless steel lens and rugged cable assembly can be replaced in the field without returning the instrument for calibration (a unique feature). The lens can operate in ambient temperatures up to 200ºC without external cooling. The variable focus lens can focus on targets from any distance between 200 millimeters (8 inches) to more than 4 meters (14 feet). The 25:1 field of view is ideal for most applications. Omega also offers a wide selection of compatible application-specific lens assemblies and fiber optic probes developed during three decades of experience servicing the most demanding infrared temperature applications.

UNIQUE BUILT-IN LASER SIGHT
The iR2 features a built-in laser that shows the operator precisely what the lens is seeing (a unique feature).

This innovative laser illuminates the precise spot on the target that the lens is viewing, and allows the operator to focus on the target with absolute precision.

UNIQUE BUILT-IN LASER SIGHT
The iR2 features a built-in laser that shows the operator
precisely what the lens is seeing

The laser can be turned on to sight the target and off to make a measurement with the simple push button on the front panel, or remotely via network or serial communications. The cable and lens do not have to be disconnected and connected to a separate apparatus to provide a conventional or laser light for sighting.

Specifications
Accuracy:
0.2% of Full Scale
Repeatability: 0.2% of Full Scale
Temperature Resolution: 1 Degree
Temperature Range:
Single Color 300 to 1300ºC (572 to 2372ºF) Dual Color
450 to 1300ºC (842 to 3272ºF) Single and Dual Color
600 to 1800ºC (1112 to 3272ºF) Single and Dual Color
1000 to 3000C (1832 to 5432 F)
Response time: 10 msec (0 to 63% of final value)
Spectral Response: 0.8 to 1.7 microns
IR Temperature Measurement:
Selectable Between Single Color & Dual Color
Emissivity:
Adjustable 0.1 - 1.0 (Single)
Slope: 0.85 – 1.15 (Two Color)
Optical Field of view:
25 : 1, Adjustable Focus from 200 mm to more than 4 meters distance (8" to 14'), standard
Laser Beam Diameter:
Smallest Spot Size 8mm (0.32") Minimal focus distance is 200mm (8"), standard
   Other optical assemblies with smaller spot sizes available
Dimensions (Optical Assembly): Ø 20 x 62 mm (Ø 0.79 x 2.43") Maximum Length, standard
Fiber Cable: 1 m included, 2, 3 and 10 m optional (3', 6', 10' and 32')
Power iR2P:
90-240 Vac +/-10% or 110-375 Vdc equivalent voltage 5W
Power iR2C:
20-36 Vdc or 24 Vac 4W
Operating Ambient Temperature:
   Controller:
0 to 50ºC (32 to 122ºF)
   Optical Assembly:
0 to 200ºC (32 to 392ºF), without cooling required, standard
   Higher ambient temperature optical assemblies available
Display: Three Color Dual Display (Amber, Green & Red), Programmable
Environmental Rating:
IP65, NEMA4 (Both the Optical Assembly & the Front Panel)
Serial Communication:
RS232 and RS485/422 or Ethernet and RS485/422
Controller:
ON / OFF or PID Controller with Autotune
Outputs:
Two Control or Alarm Outputs
Output Type: Analog voltage or current (0-10Vdc or 4-20mA),
DC Pulse (10Vdc @ 20mA),
Form "C" SPDT Relay 3A @ 120 Vac, 3A @ 240 Vac for iR2P 200 mA @ 3 Vdc for iR2C
Analog Output Response: 1 second
Pulse Output Response: 1 second
Laser Sighting: Built-into the Controller for Optical assembly alignment
Wavelength (Color): 650nm (RED)
Operating Distance: 20 cm to 4 m (8" to 14'), standard

Maximum Laser Power output: <1mW
Location of Laser Warning Label: On the control system box and circumference of optical head
Safety Classification: Class 2 Complies with FDA 21 CFR 1040.10 CE EN 60825-1/11.2001
Laser Power Switch: Set via the Controller Menu
Laser Indicator: Displays

iSeries Embedded Internet
iSeries Meters and Controllers -
Direct connection to Ethernet (Each device has own IP Address)

EMBEDDED INTERNET
Ethernet connectivity and an Embedded Web Server are standard features of the iR2 controller. The iR2 is part of the iSeries™ family of instruments that connect directly to an Ethernet network and can send and receive data in standard TCP/IP packets. Like all iSeries devices, the iR2 can serve Web pages over an Ethernet LAN or even over the Internet making it possible to monitor and control a process through a web browser (such as Microsoft Internet Explorer) from anywhere in the facility or anywhere in the world.

Remote Control
For example, using the iR2 infrared temperature meter/controller to control a heater, an engineer can monitor the temperature, change set points or alarm points, turn the heater on and off, or make other modifications from anywhere on the local network, or anywhere on the Internet. The web pages are easily customized and secure password protected access to the devices is easily controlled. And it requires absolutely no special software on the engineer's computer to view the data and "supervise" the controller--nothing other than a Web Browser.

Email and Alarm
In fact, the iR2 controller can even send an email to the engineer (or anyone else) alerting them to an alarm condition or updating the status. Leveraging the technology of the Internet, the engineer could receive a message from the iR2 controller on an Internet enabled pager or cell phone. Most remarkable is that all this can be accomplished without a computer. The iR2 controller connects directly to the Ethernet Network -- not to the serial port of a computer functioning as a "server" and "master" to "slave" instruments connected through serial communications.

The iR2 also includes RS-422, RS-485 and MODBUS serial communications along with Ethernet. The iR2 controller can be ordered with RS-232 Serial Communications instead of Ethernet at no extra charge. The RS-232 option also includes RS-422, RS-485 ASCII and MODBUS. All these serial protocols are included on one device, selectable from a menu.

Internet Appliances
iSeries devices, including the iR2 controller, are in fact stand-alone Web Servers. The Ethernet and Web Server capability is actually embedded in the device. The iSeries device is assigned an IP address on the network and can also be assigned an easily remembered name such as "Heater1". In fact, the device could be assigned an authorized Internet IP address from an Internet Service Provider and function as a World Wide Web Server delivering whatever specific information is called for.

The iSeries devices work well with conventional industrial automation, data acquisition and control programs as well as Microsoft Visual Basic and Excel. Omega provides free software and demos which makes it fast and easy to get up and running with many applications.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration