Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Adaptors & Bushings

OMEGALOK™ Adaptors, Fittings & Bushings

$14.69

Item# SSLK-18-18T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $14.69
10-24 $13.96
25-99 $13.22
100-499 $12.49
500-999 $11.75
1000+ $11.02

In stock

Lead Time (If not in stock): 2 weeks
OMEGALOK™ Adaptors, Fittings & Bushings SSLK-18-18T SSLK-18-18T
  • Rugged Design
  • Available in Stainless- Steel, Brass, or Carbon Steel
  • Reduce Down to 1/8" NPT
  • Adapt Up to 1" NPT

SSLK-18-18T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Gender
Additional Features
Connector Style
RoHS Compliant


Adapters and Bushings
NPT Thread "B"
Hex
"A"
IN
Brass
Model No.
Stainless Steel
Model No.
Male Female
Reducing adapters
1/8 1/4 0.75 1.26 RA-18-14-BR RA-18-14-SS
1/8 1/2 1.06 1.58 RA-18-12-BR RA-18-12-SS
1/4 1/2 1.06 1.76 RA-14-12-BR RA-14-12-SS
7/16-20 1/4 1 1/8 1.94 RA-716-14-BR RA-716-14-SS
1/2 3/4 1.31 2.02 RA-12-34-BR RA-12-34-SS
1/2 1 1 5/8 2.16 N/A RA-12- 1-SS
Reducing Bushings
1/4 1/8 0.56 1.06 RB-14-18-BR RB-14-18-SS
1/2 1/8 0.87 1.08 RB-12-18-BR RB-12-18-SS
1/2 1/4 0.87 1.08 RB-12-14-BR RB-12-14-SS
3/4 1/2 1.06 1.63 RB-34-12-BR RB-34-12-SS
1 1/2 1.37 1.37 RB-1-12-BR RB-1-12-SS
1 3/4 1.37 1.85 RB-1-34-BR RB-1-34-SS
1 1/4 3/4 1 3/4 1.47 RB-114-34-CS
1 1/4 1 1 3/4 1.47 RB-114-1-CS
1 1/2 1 2 1.58 RB-112-1-CS


Replacement Ferrules - (pkg of 10)
Protection
Tube
O.D.
Brass Stainless
Steel
PTFE
1/16" B-FER-1/16 SS-FER-1/16 T-FER-1/16
1/8" B-FER-1/8 SS-FER-1/8 T-FER-1/8
3/16" B-FER-3/16 SS-FER-3/16 T-FER-3/16
1/4" B-FER-1/4 SS-FER-1/4 T-FER-1/4
5/16" B-FER-5/16 SS-FER-5/16 T-FER-5/16
3/8" B-FER-3/8 SS-FER-3/8 T-FER-3/8
1/2" B-FER-1/2 SS-FER-1/2 T-FER-1/12
*NOTE: PTFE can only be used with stainless steel compression fittings.

Compression Fittings
Protection
Tube
O.D.
Male
Th's
NPT)
Length
"A"
IN.
Brass
Model No.
316 Stainless Steel
Model No.
1/16" 1/16" .97 N/A SSLK-116-116
1/16" 1/8" 1.03 BRLK-116-18 SSLK-116-18
1/8" 1/8 " 1.18 BRLK-18-18 SSLK-18-18
1/8" 1/4" 1.74 BRLK-18-14 SSLK-18-14
3/16" 1/8" 1.22 BRLK-316-18 SSLK-316-18
3/16" 1/4" 1.81 BRLK-316-14 SSLK-316-14
1/4" 1/8" 1.29 BRLK-14-18 SSLK-14-18
1/4" 1/4" 1.48 BRLK-14-14 SSLK-14-14
5/16" 1/4" 1.54 N/A SSLK-516-14
3/8 " 1/4" 1.59 BRLK-38-14 SSLK-38-14
3/8" 3/8 " 1.59 BRLK-38-38 SSLK-38-38
3/8" 1/2" 1.81 BRLK-38-12 SSLK-38-12
1/2" 1/2" 1.94 BRL K-12-12 SSLK-12-12
loading all models
loading all reviews
Rated 5 out of 5 by from Great quality Great product. We orders these quite often and have not had any issues due to the great quality of this part.
Date published: 2024-12-09
Rated 5 out of 5 by from A+ Company and products This company has been very consistent with their customer service, availability, and pricing. I have never had an issue with them being late or having to move out parts I have asked for. This is a great company and I look forward to doing more business with them.
Date published: 2023-12-27
Rated 4 out of 5 by from Great quality product Paid for overnight shipping, however it took an extra day for these to leave Omega.
Date published: 2023-12-18
Rated 5 out of 5 by from Would buy again! amazing quality, fast delivery, we use them right out of the box.
Date published: 2023-11-27
Rated 5 out of 5 by from OMEGALOK Compression Fittings Arrived quickly, works exactly as intended. We are satisfied with the product.
Date published: 2023-08-07
Rated 5 out of 5 by from Quality Fitting These are a high quality product. They holt tight, never leak and are easy to use. We have used these compression fittings for many years.
Date published: 2022-10-17
Rated 5 out of 5 by from Purchasing coordinator Perfect fit, I would definitely purchase this product again.
Date published: 2022-02-10
Rated 5 out of 5 by from Fitting for Harsh Conditions These fittings have stood up to some pretty harsh environment conditions and lasted well.
Date published: 2021-02-08
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_SSLK-18-18T, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is Item# SSLK-14-18 bored through the same as Item# SSLK-14-14?

Asked by: KOlsen
Yes the first 14 is for the size of the tube accepted in this cases 0.25". The second number is for the NPT thread on the fitting.
Answered by: ApplicationsEngineerANB
Date published: 2023-12-01

What is the operational and burst pressure rating of the BRLK-18-14, 1/8 x 1/4 compression fitting, PCJOB02818, 1806, Zone L, Brass?

Asked by: Bryan01
No data available. It is dependent on the probe used in application.
Answered by: Application Engineer JB
Date published: 2022-01-24

what grade of brass do you use to manufacture MTA3-1/4-1/4-BR Model

Asked by: amot
This question will require addition effort so please send your request to temp@omega.com for follow up.
Answered by: ApplicationsEngineerANB
Date published: 2022-10-03

Is the OmegaLok adapter Item# SSLK-14-14, 1/4" all the way through or is there a stop?

Asked by: SGotchy
Thank you for your inquiry. This compression fitting is designed to accept a 1/4" diameter probe with no stop and opening is all the way through for probe insertion into a process.
Answered by: Application Engineer JB
Date published: 2021-09-28

What is the thru hole diameter of the 1/8NPT to 6mm compression fitting? We are trying to use for a 5mm probe that has a 6mm collar for the fitting (need the 5mm diameter to go through the fitting). What is the rated pressure of the fitting?

Asked by: JE345
The SSLK-M60-18 has an opening to accept a 6mm diameter tube. Omega cannot make a recommendation for any other diameter and does not place a pressure rating either.
Answered by: ApplicationsEngineerANB
Date published: 2022-09-20

What pressure will these compression fittings hold with a sheet type thermocouple

Asked by: ThatGuy
Omega does not put a pressure rating on these fittings because there are many variables like tube wall thickness and temperature. You would need to send the exact part numbers to temp@omega.com to review but certainly a few hundred PSI can be expected.
Answered by: ApplicationsEngineerANB
Date published: 2022-10-26

Can this fitting be used to insert a 0.25 inch metal tube into a larger polycarbonate tube?

Asked by: james01
Thank you for your inquiry, Yes this fitting will except a 0.25 inch metal tube
Answered by: rkent
Date published: 2023-01-27
  • y_2025, m_2, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_SSLK-18-18T, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration