PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $444.47 |
10-24 | $422.25 |
25-99 | $400.02 |
100-499 | $377.80 |
500-999 | $355.58 |
1000+ | $333.35 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Specifically designed for use where surface temperatures reach up to 1260°C (2300°F) and rough handling is routine, OMEGA’s Foundry Probe uses large, heavy-duty tips that can penetrate surface slag to measure the true temperature of the casting. The surface to be measured must be electrically conductive. The thermocouple's lead wires are 16-gage stranded wire with high temperature insulation and stainless steel overbraiding for added protection. Note: Will not work with analog display systems requiring 10 or 15 ohm input impedance. | Specifications Calibration: Type K, CHROMEGA™-ALOMEGA™ Maximum Temperature: 1260°C (2300°F) Contacts: 1/4" pointed Lead Wire: 183 cm (6'), stainless steel overbraiding Probe Length: 762 mm (30") Handle: Rugged Aluminum, type HDX |