Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K3832/TC-K-1/8NPT-U-144-1/2-NHX-K-MF. 1/2 in Long Nose/Tip- Ungrounded, Straight

Item# OSK2K3832-1

OSK2K3832/TC-K-1/8NPT-U-144-1/2-NHX-K-MF. 1/2 in Long Nose/Tip- Ungrounded, Straight OSK2K3832-1 OSK2K3832-1

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K3832/TC-K-1/8NPT-U-144-1/2-NHX-K-MF. 1/2 in Long Nose/Tip- Ungrounded, Straight


OSK2K3832/TC-K-1/8NPT-U-144-1/2-NHX-K-MF. 1/2 in Long Nose/Tip- Ungrounded, Straight
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration