Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K1388/(7/16)CASS-18U-6.9-RP (Long), Contact Sales for Min Qty and Lead Time

Item# OSK2K1388-2

OSK2K1388/(7/16)CASS-18U-6.9-RP (Long), Contact Sales for Min Qty and Lead Time OSK2K1388-2 OSK2K1388-2

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K1388/(7/16)CASS-18U-6.9-RP (Long), Contact Sales for Min Qty and Lead Time


OSK2K1388/(7/16)CASS-18U-6.9-RP (Long), Contact Sales for Min Qty and Lead Time
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration