Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $90.43 |
10-24 | $85.91 |
25-99 | $81.39 |
100-499 | $76.87 |
500-999 | $72.34 |
1000+ | $67.82 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Super OMEGACLAD™ XL Probes are an excellent choice for high-temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles. See the Related Links section at the bottom of this page for additional models. |
Standard Dimension - Quick Connect Probes
Alloy/ANSI Color Code | Sheath Dia. inches | Model Number ANSI Color Code | Sold Separately | ||
Mating Connector PN | Cable Clamp PN | Safety Clip PN | |||
K CHROMEGA™-ALOMEGA™ XL Sheath | 0.010" 0.020" 0.032" 0.040" 0.062" 0.125" | SCAXL-010[*]-[**] SCAXL-020[*]-[**] SCAXL-032[*]-[**] KMQXL-040[*]-[**] KMQXL-062[*]-[**] KMQXL-125[*]-[**] | SMPW-K-F | PCLM-SMP | SMCL |
N OMEGA-P™-OMEGA-N™ XL Sheath | 0.020" 0.032" 0.040" 0.062" 0.125" | SNNXL-020[*]-[**] SNNXL-032[*]-[**] NMQXL-040[*]-[**] NMQXL-062[*]-[**] NMQXL-125[*]-[**] | SMPW-N-F |
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12, 18, or 24
Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!
Read this article if you need help in selecting the thermocouple junction
View the Thermocouple Accuracy and Color Code charts
Probes under 48 inches in length are shipped "straight". Probes 48 inches or longer are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Maximum ship straight length is 96 inches. Additional shipping fees from carrier may also apply for non-standard length packaging.