Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K3553/CF-090-RTD-4-120-M12-S-M-FM/1-4W-G Glass Insulated Wire Inside BX 4 Wires Wiring Style 1

Item# OSK2K3553-2

OSK2K3553/CF-090-RTD-4-120-M12-S-M-FM/1-4W-G Glass Insulated Wire Inside BX 4 Wires Wiring Style 1 OSK2K3553-2 OSK2K3553-2

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K3553/CF-090-RTD-4-120-M12-S-M-FM/1-4W-G Glass Insulated Wire Inside BX 4 Wires Wiring Style 1


OSK2K3553/CF-090-RTD-4-120-M12-S-M-FM/1-4W-G Glass Insulated Wire Inside BX 4 Wires Wiring Style 1
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration