PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $960.09 |
10-24 | $912.09 |
25-99 | $864.08 |
100-499 | $816.08 |
500-999 | $768.07 |
1000+ | $720.07 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Type of Element | AWG Wire Size | Insulator Used | Type J Iron- Constantan | Type K CHROMEGA™- ALOMEGA™ | Type T Copper- Constantan | Type E CHROMEGA™- Constantan |
Bare Wires (no Insulators) | 8 14 20 24 | None | Bare-8-J-12 Bare-14-J-12 Bare-20-J-12 Bare-24-J-12 | Bare-8-K-12 Bare-14-K-12 Bare-20-K-12 Bare-24-K-12 | Bare-8-T-12 Bare-14-T-12 Bare-20-T-12 Bare-24-T-12 | Bare-8-E-12 Bare-14-E-12 Bare-20-E-12 Bare-24-E-12 |
with Single Hole Round Insulators | 8 14 20 24 | SH-1-8 SH-1-14 SH-1-20 SH-1-24 | SH-1-8-J-12 SH-1-14-J-12 SH-1-20-J-12 SH-1-24-J-12 | SH-1-8-K-12 SH-1-14-K-12 SH-1-20-K-12 SH-1-24-K-12 | SH-1-8-T-12 SH-1-14-T-12 SH-1-20-T-12 SH-1-24-T-12 | SH-1-8-E-12 SH-1-14-E-12 SH-1-20-E-12 SH-1-24-E-12 |
with Double Hole Round Insulators | 8 14 20 24 | DH-1-8 DH-1-14 DH-1-20 DH-1-24 | DH-1-8-J-12 DH-1-14-J-12 DH-1-20-J-12 DH-1-24-J-12 | DH-1-8-K-12 DH-1-14-K-12 DH-1-20-K-12 DH-1-24-K-12 | DH-1-8-T-12 DH-1-14-T-12 DH-1-20-T-12 DH-1-24-T-12 | DH-1-8-E-12 DH-1-14-E-12 DH-1-20-E-12 DH-1-24-E-12 |
with Single Hole Fish-Spine Insulators | 8 14 20 | FS-260-8 FS-200-14 FS-110-20 | FS-260-8-J-12 FS-200-14-J-12 FS-110-20-J-12 | FS-260-8-K-12 FS-200-14-K-12 FS-110-20-K-12 | FS-260-8-T-12 FS-200-14-T-12 FS-110-20-T-12 | FS-260-8-E-12 FS-200-14-E-12 FS-110-20-E-12 |
with Double Hole Oval Insulators | 8 14 20 | OV-1-8 OV-1-14 OV-1-20 | OV-1-8-J-12 OV-1-14-J-12 OV-1-20-J-12 | OV-1-8-K-12 OV-1-14-K-12 OV-1-20-K-12 | OV-1-8-T-12 OV-1-14-T-12 OV-1-20-T-12 | OV-1-8-E-12 OV-1-14-E-12 OV-1-20-E-12 |
Ceramic Insulator Type | AWG | Add'l Price per 6" |
BARE | 8 | $5.00 |
BARE | 14 | $3.00 |
BARE | 20 | $3.00 |
BARE | 24 | $3.00 |
SH | 8 | $10.00 |
SH | 14 | $4.00 |
SH | 20 | $4.00 |
SH | 24 | $4.00 |
DH | 8 | $10.00 |
DH | 14 | $4.00 |
DH | 20 | $4.00 |
DH | 24 | $4.00 |
FS | 8 | $10.00 |
FS | 14 | $4.00 |
FS | 20 | $4.00 |
OV | 8 | $10.00 |
OV | 14 | $4.00 |
OV | 20 | $4.00 |