Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Air Pressure Meter for Differential and Absolute Air Pressures

Warranty

Item# HHP-201

In stock

Lead Time (If not in stock): 0 week
Handheld Air Pressure Meter for Differential and Absolute Air Pressures HHP-201 HHP-201
  • Available Scales Include In. H2O, psi, mBar, Bar, mmHg, and inHg
  • Impact-Resistant ABS Plastic Case
  • Front Panel Zero Adjustment Knob
  • Optional Calibration Kit


The Model HHP-201 handheld pressure meter is ideal for portable pressure measurement in the field, factory, or laboratory. All of the differential models can measure gage or vacuum, as well as differential, by venting the low and high ports to the atmosphere, respectively. The instrument has a front zero knob for easy offset adjustment, and its rugged construction adds to its versatility. The HHP-201 can be ordered by itself or as a calibration kit which includes the meter, a pump, fittings, tubing and a rugged carrying case.

SPECIFICATIONS
Accuracy: ±0.2% FS ±1 LSD (includes linearity, hysteresis, and repeatability)
Operating Temp: 0 to 40°C (32 to 100°F)
Storage Temp: -40 to 60°C (-40 to 140°F)
Temp. Effects: Zero: ±0.01%/°C (±0.006 %/°F) Span: ±0.01%/°C (±0.006 %/°F)
Proof Pressure: 300% FS
Maximum Static Pressure: 125 psi (differential models)
Pressure Connection: 1 /8 NPTF brass fitting
Media Compatibility: Clean, dry, non-corrosive gases
Display: 4 1 /2 -digit LCD display, 0.4' (10 mm) digits, low battery indication
Power: Field replaceable 9 V battery, over 100 hours continuous use at 20°C/68°F (included)
Dimensions: 165 H x 81 W x 30 mm D (6.5 x 3.2 x 1.17')
Weight: 227 g (8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration