The DFG55 series has a high 0.1% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.
The DFG81 series features a rugged and ergonomic housing for handheld or mounted tension and compression testing. The analog display also includes a tare ring and peak hold.
The DFG207 series features a standard 0.2% accuracy and two reversible 4 digit LCD displays which is an ideal multifunctional, user-friendly, digital force gauge for tension and compression force testing.
The DFG-RS5 series consists of a base indicator unit with advanced functions and several interchangeable sensors, such as load cells and torque for maximum versatility.
The DFG-RS3 series consists of a base indicator unit and several interchangeable sensors, such as load cells and torque sensors for maximum versatility.
The DFG35 series has a standard 0.3% accuracy and high speed sampling rate which is ideal for quickly and precisely measuring tension and compression forces.
The DFG82 series is highly accurate (0.1%) and NIST traceable. It also features a rugged yet ergonomic housing for handheld or mounted tension and compression testing.
The HHTQ35 series is an ergonomic torque sensor with a large, backlit display, USB output, configurable alarms, and indicators for easy pass/fail testing.
Force Gauges are an essential tool for measuring tension and compression forces in many industrial, commercial, and laboratory applications.
Omega offers a comprehensive selection of force gauges – each designed to be easy-to-use and provide uncompromising accuracy. Omega force gauges have a rugged, ergonomic housing, making them suitable for both handheld and mounted applications.
Omega features digital and analog force gauges – including models with easy USB connectivity for data output. Our gauges measure in pounds, kilograms, or Newtons. Many of our models offer selectable units of measure.