A complement of water and soil test strips allows testing for pH, Alkalinity, Chlorine, Iron, Total Hardness, Iodine, Peroxide, Copper, or Nitrate/Nitrites.
Test kits shown below are just a sample of the huge number of kits available. If you don't see it listed below please consult Flow Engineering to confirm availability.
Individual Test Kits available in combination outfits for agricultural and turf soils. Single parameter test kits available for soil nutrients that may be of interest.
The RG-2500 tipping bucket rain gauge is used for measuring precipitation. Rainfall that enters the 8 or 12" funnel collector is directed to the tipping bucket assembly.
Omega's Water Testing Kits monitor water quality in any commerical, residential, or industrial application. Rain and snow gauges are available for accurate measurement for Meteroligists