Conductivity Cells
Conductivity Cells
Omega’s Conductivity Cells are compatible with CDCN-90A, CDCN-91, CDTX-90A, and CDCN-5800. They are constructed standard with a highly durable polypropylene PTFE fitting, or they can be outfitted with 316 stainless-steel fitting. The standard polypropylene fitting has a maximum temperature rating of 100°C (212°F), while the stainless-steel fitting can handle up to 120°C (248°F). Maximum operating pressure is either 100 or 200 psi, depending on the model you choose. For the best selection of high-quality Conductivity Cells, trust Omega. Shop our inventory today and get the best equipment at the best price.