Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - NON-CONTACT ULTRASONIC LEVEL TRANSMITTER/SWITCH

NON-CONTACT ULTRASONIC LEVEL TRANSMITTER/SWITCH

Item# LVU32A

NON-CONTACT ULTRASONIC LEVEL TRANSMITTER/SWITCH LVU32A LVU32A
  • Analog or Setpoint Switched Output
  • Plug and Play Setup—No Targets Needed
  • Easy Setup Software for Windows® (Included)
  • Built-In Temperature/Sound Speed Compensation


Description

The LVU30A Series of CE andRoHS compliant low-cost ultrasonicsensors produce detectionranges from as close as 178 mm(7") to greater than 4 m (13').Incorporating enhanced state-of-the-art ultrasonic technology, thesensors provide precision non-contactdistance measurement forfactory automation or industrialprocess control. The LVU30A sensors standout over all othersystems because of theiraffordability, extraordinary ease ofoperation, genuinely user-friendlysoftware, versatility in user-controlledoutputs, and the abilityto be set up without using a target.They transmit narrow beam soundpulses at a user-selected rate(software triggered), the processreturns echoes, and various outputsdepending on the position of thetarget and programming parameters.

Specifications
(Typical at 24 Vdc, 22°C,24 Vdc and 50% RH)Ultrasonic Frequency:
    LVU32A: 150 kHz
    LVU33A: 95 kHz nominal
System Beam Angle:8 degrees conical
Range:
    LVU32A: 102 mm to 2.13 m (4" to 7')
    LVU32A-E: 100 mm to 2.7 m (4" to 9')
    LVU33A: 305 mm to 4.0 m (1 to 13')
    LVU33A-E: 200 mm to 5.5 m (8" to 18')
Resolution: 0.25 mm (0.01")
Echo Detection Sensitivity:User selectable
Power Required: 12 to 24 Vdc(reverse polarity protected), 30 mA,typical with power spike protection
Output Impedance: 100 Ω for bothmodes of operation
Proportional Mode(Analog Output)
Zero and Span Voltages:Programmable from 0 to 10.25 Vdc(default: 0 to 10.0 Vdc)Optional 4 to 20 mA (-E models)
Loss of Echo Voltage: Programmablefrom 0 to 10.25 Vdc (default: 10.25 Vdc)
Response Time: 60 ms
Resolution: 1-bit
Setpoint Voltages: 0 or 10.25 Vdc
Setpoint Hysteresis(Programmable): 0 to 75%
Response Time: < 1 ms
Sampling Rate (Programmable):0.1 to 20 Hz in 0.1 Hz increments(default: 10 Hz)
Target Distance Averaging
Rolling Average:From 1 to 32 samples
Boxcar Average: From 1 to 1024samples (default: 1 sample)
Loss-of-Echo Time-Out:From 1 to 254 consecutive samplesmissed before time-out(factory default: 1 sample)
Housing Material: PVC
Connection: 1 NPT
Transducer Surface: Custom PPA
Cable: Shielded 5 conductor, PVCjacket, 22 AWG, 800 mm (72") pigtail[user-extendable for RS485communication to 1500 m (5000')]
Operating Temperature:-40 to 70°C (-40 to 158°F)
Storage Temperature: -40 to 85°C(-40 to 185°F)
Relative Humidity: 0 to 95%,non-condensing
Enclosure Rating: NEMA 6 (IP68)
Programming Requirements
Communications Converter:RS232 (or USB)/RS485 with automaticsend data control (Windows 10, 8, 7Vista and XP SP3)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
RS232 to USB interface converter
$26.11
57 In Stock
en-US
en
Save Configuration