Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Mini PVDF Flow Sensor

Mini-flow Sensors

$1,085.63

Item# FP-5074-PV

In stock

Lead Time (If not in stock): 8 weeks
Mini-flow Sensors FP-5074-PV FP-5074-PV
  • High Resolution Design
  • Accurate Low Flow Measurements to 500 ml/min
  • Easily interfaced, Open Collector Output
  • Wide Temperature Range -30 to 120°C (-22 to 248°F)

FP-5074-PV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Category
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Supply Power
Process Connection Type
Process Connection Size
Display


The OMEGA™ FP-5070 Mini-Flow sensor is ideal for precision low flow. The FP-5070 is available in four flow range configurations, covering a very wide range of flows. This allows for easy selection of the range that best fits your application. Typical applications include pilot plant installations, monitoring of critical flows in laboratories, fluid dispensing, bottling lines, and medical flow applications. Other successful applications include monitoring liquid ingredient additions, such as food dyes, in the food processing industry. The FP-5070 is compatible with the FPM-5500, FPM-9010A, DPF701 and DPF5300

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Frequency Input Ratemeter/Totalizer
$419.93
0 In Stock
Accessories
10 K Ohm resistor
$18.73
47 In Stock
en-US
en
Save Configuration