Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fixed Depth, Polypropylene, Insertion Electromagnetic Flow Meter

Magnetic Flowmeter (Insertion Style)

$1,137.63

Item# FMG3002-PP

In stock

Lead Time (If not in stock): 8 weeks
Magnetic Flowmeter (Insertion Style) FMG3002-PP FMG3002-PP
  • For 0.5 to 8 in. Pipes
  • No Moving Parts
  • 0.05 to 5 m/s (0.15 to 16.4 ft/s) Flow Rate Range
  • Accurate Measurement Even in Dirty Liquids

FMG3002-PP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Signal
Supply Power
Display
Pipe Size Range
Category
Velocity Range
Accuracy
Max Operating Pressure
Max Process Temperature
Wetted Materials
Media Type
Compatible Fittings
Features


  • Accuracy Value 32 μA max error (25°C @ 24 Vdc)
  • Cable Length 300 m (1000')
  • Current Draw 4 to 20 mA
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Ambient Humidity 95 % RH
  • Maximum Conductivity 50 mA
  • Maximum Operating Pressure 0.3 bar @ 25°C (150 psi @ 77°F)
  • Maximum Signal Current 50 mA
  • Minimum Ambient Humidity 0% RH
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Supply Voltage 21.6 to 26.4 Vdc
The FMG3000 Series magmeters are insertion-style magnetic flow sensors with no moving parts. All models are constructed of corrosion-resistant materials to provide long-term reliability with minimal maintenance costs. When these magmeters are used with OMEGA’s comprehensive line of installation fittings, sensor alignment and insertion depth are automatic. Fittings are required for installation. Please refer to accessories below.

These versatile, simple-to-install flowmeters deliver accurate flow measurement over a wide dynamic range in pipe sizes ranging from 0.5 to 8", satisfying the requirements of many diverse applications. FMG3000 Series magmeters offer a variety of output options for use with OMEGA flow instrumentation that has a frequency or 4 to 20 mA output. Flow velocity measurement is compensated for temperature via an integrated temperature sensor.

SPECIFICATIONS

Performance

Linearity: ±1% rdg ±0.01 m/s (0.033 ft/s)
Repeatability: ±0.5% of rdg @ 25°C (77°F)
Minimum Conductivity: 20 µS/cm
Pipe Size Range: 0.5 to 8"
Flow Range: 0.05 to 5 m/s (0.15 to 16.4 ft/s)

Wetted Materials
Sensor Body/Electrodes and Grounding Ring:

PP: Polypropylene/316L SS
O-Rings: FPM (FKM) standard
Other Materials:
    Case: PBT
    Protection Rating: NEMA 4X (IP65)

Power Requirements
4 to 20 mA: 21.6 to 26.4 Vdc, 22.1 mA max
Frequency: 4.5 to 26.4 Vdc, 15 mA max. Reverse polarity and short circuit protected

Output Specifications
Current Output (4 to 20 mA):
    Loop Accuracy: 32 µA max error (25°C @ 24 Vdc)
    Isolation: Low voltage <48 Vac/Vdc from electrodes and auxiliary power
Display (Optional):
    Characters: 2 x 16
    Window: Polyamide
    SPDT Relay: 5 A @ 30 Vdc max, 5 A @ 250 AC max
    Solid State Relay: 50 mA @ 30 Vdc, 50 mA @ 42 Vac
Maximum Cable: 300 m (1000')
Error Condition: 22.1 mA
Max Loop Resistance: 300 ?
Frequency Output:
    Max Pull-Up Voltage: 30 Vdc
    Max Current Sink: 50 mA, current limited
Maximum Cable: 300 m (1000')

Environmental Requirements
Storage Temperature: -20 to 70°C (-4 to 158°F)
Relative Humidity: 0 to 95% (non-condensing)
Operating Temperature:
    Ambient: -10 to 70°C (14 to 158°F)
    Media: 0 to 85°C (32 to 185°F)
Max Operating Pressure: 10.3 bar @ 25°C (150 psi @ 77°F), 1.4 bar @ 85°C (20 psi @ 185°F)
Standards and Approvals: CE, NEMA 4X (IP65)
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent product & Quick Delivery This flowmeter is exactly the piece we needed to complete our project. It arrived quickly and the online ordering process is very simple.
Date published: 2024-05-23
Rated 5 out of 5 by from Awesome job Omega It came very fast and far cheaper than other venders offered it! Paid the same price as what others were charging for reconditioned and this one was brand new. Works great!
Date published: 2023-08-31
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_FMG3002-PP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
2" NPT Female Installation fitting
$519.93
0 In Stock
4" NPT Female Installation fitting
$326.73
0 In Stock
8" PVC 40 & 80 Saddle Installation fitting
$490.75
0 In Stock
Magnetic Flowmeter (Insertion Style)
$25.97
3 In Stock
1" NPT Female Installation fitting
$664.36
0 In Stock
1/2" PVC 40 & 80 Molded Installation fitting
$260.83
0 In Stock
2" PVC 40 & 80 Molded Installation fitting
$305.69
0 In Stock
Accessories
Liquid-Tight Kit for Rear Cover
$92.48
0 In Stock
1/8 DIN controller with relay outputs accepts 4 to 20 mA inputs.
$492.81
0 In Stock
Accessories for FP-5100 and FP-5300
Sensor housing O-rings - FKM (standard)
$11.98
1 In Stock
en-US
en
Save Configuration