Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Digital Rotational Viscometer

Needle indicating rotational viscometer 10 to 1,000,000 CPS range

Item# RVB-1

Needle indicating rotational viscometer 10 to 1,000,000 CPS range RVB-1 RVB-1
  • Analog or Digital Models
  • Measurement Range: 10 to 2,000,000 CPS (RVB-2)
  • Spindle Speeds: 0.3 to 60 RPM
  • Backlit LCD Display (RVB-2)


The rotational viscometer RVB-2 Series is a highly sensitive and reliable instrument used to measure and test the viscosity of a fluid. The motor is used to drive and regulate the constant speed of the rotor. When rotated the liquid will produce a viscosity moment. The higher the viscosity of liquids, the higher the viscosity moment and the lower the viscosity of liquids, the lower the viscosity moment. The viscosity moment is determined by the resistance to the sensor rotation, and the viscosity of measured liquids is calculated and displayed by the processor. The RVB-2 is used to determine viscosities of greases, paints, plastics, foods, pharmaceuticals, adhesives, and various other fluids.

Specifications
Measurement Range:
    RVB-1: 10 to 1,000,000 CPS
    RVB-2: 10 to 2,000,000 CPS
Rotor Specification: Number 1 to 4, four types of rotors
Rotation Speed of Rotor:
    RVB-1: 6, 12, 30 or 60 RPM
    RVB-2: 0.3, 0.6, 1.5, 3, 6, 12, 30 or 60 RPM
Measurement Error:
    RVB-1: ±5% (Full Scale)
    RVB-2: ±3% (Full Scale)
Power Supply: AC 120V ±10%, 50 Hz ± 10%
Ambient Temperature: 5 to 35°C (41 to 95°F)
Relative Humidity: Not more than 80% RS232 output
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Digital Rotational Viscometer
$33.37
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
en-US
en
Save Configuration