Your feedback matters, take a quick surveyWebsite feedback
Models | BOS-200 | BOS-205 | BOS-350 | BOS-355 | BOS-605 |
---|---|---|---|---|---|
Cathode Ray Tube | 6' diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 2 kV acceleration voltage | 6' diagonal, rectangular screen with internal graticule 8 x 10 DIV (1 DIV = 1 cm), B31 phosphor, 12 kV accel voltage | |||
Vertical Deflection | |||||
Bandwidth | DC to 20 MHz (-3 dB) | DC to 40 MHz (-3 dB) | DC to 60 MHz (-3 dB) | ||
Sensitivity | 1 mV/DIV to 1 V/DIV (5 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV | 1 mV/DIV to 1 V/DIV (10 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV | 1 mV/DIV to 1 V/DIV (15 MHz, -3 dB), x5 gain selected 5 mV/DIV to 5 V/DIV | ||
Attenuator | 1-2-5 sequence, 10 step with variable control | ||||
Input Impedance | 1 MΩ ±2%, 25 pF ± 10% | ||||
Max Input Voltage | 400 V (DC + AC peak) | ||||
Rise Time | About 17.5 ns | About 8.8 ns | About 5.8 ns | ||
Overshoot | Less than 5% | ||||
Operation Mode | CH 1, CH2, DUAL (ALT, CHOP) | ||||
Algebraic Addition | CH 1 + CH 2, CH 1 - CH 2 | ||||
Inverter | CH 2 Only | ||||
Horizontal Deflection | |||||
X-Y Mode | Switch slectable using X-Y switch; CH 1: X axis, CH 2: Y axis | ||||
Accuracy | X Axis: ±6%, Y Axis: ±3% | ||||
Bandwidth | DC to 1 MHz (-3 dB) | ||||
X-Y Phase Difference | Approx. 3 degrees at 50 kHz | ||||
Sweep System | |||||
Sweep Display Mode | Main, Mix | Main, Mix, Delay | Main, Mix | Main, Mix, Delay | Main, Mix, Delay |
Hold-Off Time | 5:1 continuously variable | ||||
Main Sweep | |||||
Sweep Speed | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps | ||||
Accuracy | ±3% | ||||
Variable Time Control | 5:1, uncalibrated, continuously variable between steps | ||||
Sweep Magnification | 10x, ±10%, extended sweep speed up to 10 ns/DIV | ||||
Delay Sweep | |||||
Sweep Speed | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps | 0.1 ?s/DIV to 2.0 s/DIV in 1-2-5 sequence, 23 steps | |||
Accuracy | ±3% | ±3% | |||
Sweep Magnification | 10x, ±10%, extended sweep speed up to 10 ns/DIV | 10x, ± 10%, extended sweep speed up to 10 ns/DIV | |||
Delay Timeposition | Variable control to locate desirable waveform for extending | Variable control to locate desirable waveform for extending | |||
Triggering | |||||
Trigger Coupling | AUTO, NORM TV-V, TV-H | AUTO, NORM TV-V, TV-H | |||
Trigger Source | CH 1, CH 2, ALT, LINE, EXT | CH 1, CH 2, ALT, LINE, EXT | |||
Slope | ± | ± | |||
Trigger Sensitivity | |||||
Coupling | TV-V, TV-H, Auto, Nom | ||||
Bandwidth | DC to 1 kHz, 1 kHz to 100 kHz , 100 Hz to 20 MHz, 100 Hz to 20 MHz | ||||
Interior | 1.0 DIV, 1.5 DIV, 1.0 DIV, 0.5 Vp-p | ||||
Exterior | 0.5 Vp-p | ||||
Dimensions | 324 W x 398 D x 132 mm H (12.75 x 15.67 x 5.20') | ||||
Net Weight | Approx. 7.6 kg (16.75 lb) | ||||
Rated Range of Use | 10 to 35°C (50 to 95°F), 10 to 80% RH | ||||
Component Test | |||||
Test Voltage | Max 6 Vrms (open circuit) | Max 6 Vrms (open circuit) | |||
Test Current | Max 11 mA (shorted) | Max 11 mA (shorted) | |||
Test Frequency | Line frequency | Line frequency | |||
Components | Capacitor, inductor, diode, transistor, zener, etc. | Capacitor, inductor, diode, transistor, zener, etc. | |||
CH 2 Output | |||||
Output level | 100 mV (no load), 50 mV/DIV (with 50 Ω load) | ||||
Bandwidth | 20 Hz to 20 MHz | 20 Hz to 40 MHz | 20 Hz to 60 MHz | ||
Graticule Illumination | Adjustable | ||||
Calibrator | Square wave about 1 kHz, 2 V p-p ±3% | Square wave about 1 kHz, 2V p-p ±3% | |||
Z-Modulation | Positive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensity | Positive TTL signal, low-level blank intensity at any intensity, high-level unblank any intensity | |||
Trace Rotation | Adjustable on front panel Adjustable on front panel | ||||
Power Source | 110 to 130V (800 mA fuse), 200 to 260V (600 mA fuse) 50/60 Hz selectable | ||||
Power Consumption | Approx. 38 W | ||||
Limits of Operation | 0 to 50°C (32 to 122°F), 10 to 80% RH | ||||
Storage Environment | -30 to 70°C (-22 to 158°F), 10 to 90% RH | ||||