Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Linear Potentiometer for Displacement Measurement

Item# LP804-01

Miniature Linear Potentiometer for Displacement Measurement LP804-01 LP804-01
  • Miniature Design, only 9.5 mm (0.38") dia.
  • Rugged, Vibration Resistant
  • Unique Conductive Film for Excellent Resolution


  • Housing Material Anodized extruded aluminum
  • Minimum Ambient Temperature -40°C (-40°F)
  • Maximum Ambient Temperature 80°C (175°F)
  • operating Force 1 oz max
  • Resolution 0.00127 mm (0.00005")
  • Shaft Diameter 9.5 mm
  • Shaft Material Stainless Steel
  • Linearity 1% FS
  • Measurement Type Displacement
  • Measuring Range Range +1.27 mm (+0.05") minimum
  • Power 0.25 Watts/in
The OMEGA™ LP804 Series linear potentiometers can be used to measure linear position or displacement up to 6' in a wide variety of manufacturing and process equipment. The units feature front and rear bearings, anodized extruded aluminum housing, stainless steel shaft, precious metal wipers and contacts for long trouble free life in harsh factory environments. Based on a conductive plastic film element, the LP804 Series provides high resolution and absolute position measurement without external signal conditioners.

SPECIFICATIONS
Resistance: 1000 Ω/in ±20%
Power Rating: 0.25 Watts/in
Linearity: 1% FS
Repeatability: 0.0127 mm (0.0005')
Resolution: 0.00127 mm (0.00005')
Operating Temperature: -40 to 80°C (-40 to 175°F)
Wiper Current: <1 µA
Starting Force: 1 oz max
Mechanical Travel: Range +1.27 mm (+0.05') minimum
Life: 1 billion @ 300 mm (12')/sec 1.8 m (70')/sec max, decreases life
Construction: Anodized cast aluminum (shaft, stainless steel)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Multi-conductor hook-up wire, 100' spool
$58.96
30 In Stock
en-US
en
Save Configuration