Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Potentiometers Short-Stroke Displacement Measurement

Item# LP802-100

Linear Potentiometers Short-Stroke Displacement Measurement LP802-100 LP802-100
  • Short Stroke Models 30 mm (1.2') to 150 mm (6')
  • Rugged Construction and Shaft Seals for Protection in Factory Environments
  • High Performance Bearings for Long Life in Extreme Side Load Conditions
  • Precious Metal Wipers Insure High Performance and Low Noise


  • Housing Material Anodized extruded aluminum
  • Hysteresis ±0.025 mm (0.001")
  • Incremental Sensitivity 0.00127 mm (0.00005")
  • Minimum Ambient Temperature -65°C (-85°F)
  • Maximum Ambient Temperature 105°C (221°F)
  • operating Force 450 g (1 lb) maximum
  • Shaft Diameter 6 mm (0.236") diameter with 1/4-28 threaded-end adaptor
  • Shaft End Adapter Size 1/4-28 threaded end adaptor
  • Shaft Material Stainless Steel
  • Linearity ±1% FS
  • Measurement Type Displacement
  • Measuring Range 30 mm (1.2") to 150 mm (6")
  • Power 0.75 W/stroke inch
OMEGA's LP802 Series linear potentiometers are used to measure linear position or displacement up to 150 mm (6') in a wide variety of manufacturing and process equipment. These units feature front and rear bearings, anodized extruded aluminum housings, stainless steel shafts and precious metal wipers and contacts for long, trouble-free life in harsh factory environments. Based on a conductive plastic film element, the LP802 provides high resolution, absolute position measurement without external signal conditioners.

SPECIFICATIONS
Linearity: ±1% FS
Hysteresis: ±0.025 mm (0.001')
Repeatability: ±0.012 mm (0.0005')
Incremental Sensitivity:0.00127 mm (0.00005')
Power Rating: 0.75 watts/stroke inch
Temp. Range: -65 to 105°C (-85 to 221°F)
Operating Force: 450 g (1 lb) maximum
Shaft: 6 mm (0.236') diameter with ¼28 threaded end adaptor
Life: 100 million operations minimum at travel rate of 250 mm (10')/second
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration