Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Differential Pressure Switch for Harsh Environments

Item# PSW-351-Series

In stock

Lead Time (If not in stock): 0 week
Industrial Differential Pressure Switch for Harsh Environments PSW-351-Series PSW-351-Series
  • Setpoint Repeatability of ±1%
  • Rugged Epoxy-Coated NEMA-4X Watertight Enclosure
  • Dependable Switch Actuation Between the Two Input Pressures
  • High Static Pressure


  • Connection Gender Female
  • Enclosure Rating Epoxy coated aluminum
  • Maximum Ambient Temperature 66 {C} (155 {F})
  • Minimum Ambient Temperature -18 {C} (0{F})
  • Pressure Units in H2O
  • repeatability ±1% of range

SPECIFICATIONS
Approval: UL listed, CSA certified
Storage Temp: -29 to 66°C (-20 to 150°F)
Ambient Temp. Limits: -29 to 66°C (-20 to 150°F) Set point typically shifts +1% of range per 28°C (50°F) of temperature change
Process Fluid: -18 to 66°C (0 to 150°F) Buna-N and PTFE diaphragms; -7 to 149°C (20 to 300°F) for FKM diaphragms
Enclosure: NEMA-4X watertight and corrosion resistant
Setpoint Repeatability: ±1% of range
Switch Output: 1 or 2 SPDT
Electrical Rating: 10 A: 125/250 Vac; 0.5 A: 125 Vdc; 0.25 A: 250 Vac; 15 A: 125/250 Vac
Enclosure: Epoxy coated aluminum, gasketed
Weight: 0.9 kg (2 lb)
Electrical Connection: 3 /4 NPT female
Pressure Connection: 1 /4 NPTF; brass-plated carbon steel for psid ranges; carbon steel for H2O ranges
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration