Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Pressure Transducers with High Sensitivity

0 to 10,000 psi

Item# PX906-10KGV

0 to 10,000 psi PX906-10KGV PX906-10KGV
  • Stainless Steel Diaphragm for High Media Compatibility
  • Rugged Stainless Steel Case Protects Components in Industrial Environments
  • Supplied with 36' Color Coded, Shielded Leads for Easy Connections and High Noise Immunity
  • Uses a Standard 10 Vdc Regulated Power Supply for Maximum Versatility


  • Excitation 10 Vdc (15 Vdc max)
  • Accuracy Value 30 mV @ 10 Vdc
  • Input Resistance 280 to 550 Ω
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 280 to 550 Ω
  • Zero Balance ±3%
SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max.)
Output: 30 mV @ 10 Vdc
Sensitivity: 3 mV/V nominal
Input Impedance: 360 ohm
Output Resistance: 350 ohm
Insulation Resistance: 5 MOhm @ 75 Vdc
PERFORMANCE
Accuracy: ±0.3% (includes linearity, hysteresis repeatability)
Zero Balance: ±3%
Operating Temperature Range: -65 to 250°F (-54 to 121°C)
Compensated Temperature Range: 60 to 160°F (16 to 71°C)
Thermal Zero Effect: ±0.01% full scale/°F
Thermal Sensitivity Effect: ±0.02% full scale/°F
Proof Pressure:150% of Range
Burst Pressure: 300% of Range
CONSTRUCTION
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
Pressure Port: 1 /4 -18 NPT female
Electrical Connection: 3 ft (0.9 m) 4 conductor shielded cable 3 /8 -18 NPT male conduit fitting with 11 /16 hex
Weight: 8 oz (227 g)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration