Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations

Item# PX610-050AV

Subminiature Millivolt Output Type Pressure Transducer for Accurate Measurements in Restricted Locations PX610-050AV PX610-050AV
  • Stainless Steel Diaphragm for CompatIbility with Most Media
  • Rugged Stainless Steel Case Protects Components in Industrial Environments
  • Custom Subminiature Design Techniques Provide Small Size and Preserve Accuracy
  • 7 /16 ' UNF Process Threading for Fast, Easy, and Secure Connections


  • Excitation 5 Vdc @15 mA
  • Accuracy Value 1
  • Input Resistance 5 MΩ @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Output Resistance 350 Ω
  • Repeatability ±0.1% FS
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±3.0%
SPECIFICATIONS
Excitation: 5 Vdc @15 mA Output: 10 mV (200 psi and above)
Sensitivity: 2 mV/V Nominal
Input Impedance: 360 Ohm min
Output Resistance: 350 ohm min
Insulation Resistance: >5 MOhm @ 75 Vdc
Accuracy: 1.0% (Linearity and Hysteresis combined) ±1% full scale B.F.S.L
. Repeatability: ±0.1% FS
Zero Balance: ±3.0%
Operating Temperature Range: -65 to 250°F (-54 to 121°C)
Compensated Temperature Range: 60 to 160°F (16 to 71°C)
Thermal Zero Effect and Thermal Span Effect: ± 0.02% full scale/ °F max. combined
Proof Pressure: 150% Range
Burst Pressure: 400% Range; 20,000 psi max
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
O-Ring Size: 2-012
Mating Connector: PT06F-10-6S (not included)
Weight: 1.5 oz (14 g)
All Units Hermetically Sealed
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot 4 wire cable assembly for PX61 series transdcuers
$156.12
0 In Stock
FKM O-rings, pkg of 10
$46.62
36 In Stock
Polyvinyl O-rings, pkg of 10
$46.62
19 In Stock
Accessories and Compatible Meters
Mating electrical connector for LC712
$41.30
0 In Stock
Ranges available to 500,000 lb by quotation Accessories
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
$175.90
0 In Stock
en-US
en
Save Configuration